SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot-swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.
The quick-connect Vue® TV128 payload provides visible and thermal imagery in real-time. The 16MP visible camera delivers clear, pinpoint details with a 128x zoom. A 640x512-pixel, radiometric FLIR Boson® provides sharp thermal imagery, 5x zoom, and accurate temperature measurement. Use patented MSX® to further improve thermal imagery and improve situational awareness.
Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. Pilots are not required to create an online profile, increasing ease of use, and reducing potential unintended online data access. SIRAS provides best-in-class thermal imagery, mission flexibility, and secure data, enabling the pros to get the job done.
- Products
- Public Safety
- sUAS Cameras & Kits
- SIRAS™
Added to cart
SECURE FLIGHT DATA
FROM AN AFFORDABLE
AND FLEXIBLE AIRCRAFT
Operate in rugged environments with data
security and flexibility for future payload
needs
- Data safely stored on an onboard microSD card
- No online account is required for flight
- Future-proofed with quick-connect, swappable gimbal
- IP-54-rated dust and moisture resistance
See and do more with clear thermal and visible imagery + FLIR MSX
Real time, high-resolution imagery provides
critical data for immediate decision support
and post-processing
- Measure temperature from the air
- Zoom up to 5x with 640x512 FLIR Boson thermal camera
- Pinpoint details with 16MP visible resolution and 128x zoom
- Compatible with AirData™ UAV and DroneLogbook™ software
FLY MISSIONS SAFELY WHERE
AND WHEN NEEDED
Get in the air quickly without restrictive geofencing and fly for up to 31 minutes
- Fly within two minutes of power on with no geofencing
- Maximize time in the air with 31-minute flight time and hot-swappable batteries
- Maintain connection around obstacles with dual-band 2.4/5.8 GHz
- Detect objects day and night with radar-based front collision avoidance
SIRAS - Public Safety
SIRAS - Power Line Inspection
SIRAS - Criminal Suspects
SIRAS - Solar Inspection
SIRAS - Search and Rescue
Specifications
Aircraft
- Collision Avoidance
- Front Facing Radar: up to 30 m, when flying <5 m/sec speed
Ground detection via underside sensors
- Default Ground Speed
- 5 m/sec (11.2 mph)
- Disconnect Return To Home
- Yes
- Foldable Props
- Yes
- Geo-Fencing
- None
- Hover Accuracy
- Vertical: ± 0.5 m (± 1.6 ft) Horizontal: ± 1.5 m (± 5 ft)
- Ingress Protection
- IP 54 (airframe, controller, and payload)
- Maximum Ascent Speed
- 6 m/sec (13.4 mph)
- Maximum Decent Speed
- 4 m/sec (9 mph)
- Maximum Descent Speed
- 4 m/sec (9 mph)
- Maximum Ground Speed
- 18 m/sec (40 mph)
- Night Flight Beacons
- Yes (red and white), on/off & blink options
- Operating Environment
- - 10°C to 40°C (10 °F to 104 °F)
- Take Off Readiness
- 2 mins after power ON
- Weight [including battery]
- 3.1 kg (6.8 lb)
- Wind Resistance
- 10 m/s (22.4 mph)
Battery
- 25 Pct Battery Warning
- Yes, visual and audio signal
- Battery Power
- 6,000 mAh
- Charging Temperature Range (Celsius)
- 5 °C to 50 °C (41 °F to 122 °F)
- Charging Time
- <45 min
- Hot Swappable Batteries
- Yes
- Max Charging Current (A)
- 6 A
- Maximum Flight Time
- 31 min (rated)
- Maximum Hovering Time
- 28 min (rated)
- Return To Home
- Yes. 25% Battery
- Storage Temperature And Humidity
- Room temperature and <70% is recommended
Export Designations
- ECCN Code
- 6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Gimbal
- Max Control Speed
- 120°/sec (pitch, pan, roll)
- Maximum Rotational Range
- Pan: ±90°; Pitch -120° to +30°
- Motion
- 3-axis
- Stabilization
- Plus / Minus 0.02°
Hardware
- Part Number
- 438-0001-00
Imaging & Optical
- EO Camera Optics
- Effective Focal Length (EFL) 4.8 mm, 67° HFOV, F/# 1/2.3
- EO Camera Resolution
- 16 MP with 20 MP mapping mode, 128x zoom
- IR Camera Optics
- Effective Focal Length (EFL) 13.6mm, 32° HFOV, F/# 1.0
- IR Camera Resolution
- 640 x 512, radiometric, 5x zoom
- IR Video Frame Rate
- 60 Hz
- Radiometric Features
- Spot meter, Isotherms, Region of Interest (ROI)
Remote Controller And Transmission
- Built-In Battery
- 210 min
- Display Brightness
- 1,000 lumens
- Display Latency
- <1 sec
- Layout
- Mode 2 (default)
- Operating Distance
- 9 km (6 miles) - zero interference and no obstructions 3.2 km (2 miles) is typical limit in most settings
- Operating Frequency
- Dual Ban: 2.4 GHz / 5.8 GHz
- Transmission Quality
- 1080P, 30 fps
Storage
- Internal Storage
- Formatted 64 GB micro SD (provided with aircraft)
- SD Storage
- 1 GB
System Overview
- Type
- Li-Ion 4S
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.