The FLIR Scout TKx is a pocket-sized thermal vision monocular that can help you clearly see people, objects, and animals in total darkness more than 90 meters (100 yards) away. This versatile thermal imager features a simple, user-friendly design and can capture both images and record video. With the Scout TKx, it’s easy to survey large areas and see heat signatures in low-light conditions or outside at night—making it an ideal choice for observing wildlife, home security, or public safety.
- Products
- Home & Outdoor
- Handheld Optics
- FLIR Scout TKx
Added to cart
-
Reveals your surroundings
See people, objects, and animals in the dark from more than 90 m (100 yds) away
-
Reliable and Versatile
Use the Scout TKx for many outdoor applications including observing wildlife, home security, search and rescue, and public safety
-
Easy to use
Designed for single-handed operation, the Scout TKx features a simple four-button design and intuitive interface
Sale pricing valid for U.S. only
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
Sensor & Optical
- Detector Type
- 160 × 120 VOx Microbolometer
- Field of view (FOV)
- 20° × 16°
- Image Processing
- FLIR Proprietary Digital Detail Enhancement™
Environmental & Approvals
- Drop Test Rating
- 2 m
- Operating Temperature
- -4°F to 104°F (-20°C to 40°C)
- Rating
- IP-67, Submersible
- Storage Temperature
- -40°F to 140°F (-40°C to 60°C)
Power
- Battery Life (Operating)
- 7 Hours
- Battery Type
- Internal Li-Ion Cell
- Start Up Time
- <5 seconds
File Storage & Communication
- Image Download
- USB-C
UI-UX
- Brightness Button
- Brightness (toggle up<>down)
- Built-in Display
- 640 × 480 LCD Display
- Image Capture
- Short press for Image capture, long press for Video capture
- On-Screen Symbology
- Standard
- Palette Button
- Short press to toggle thru LUT's
- Power Button
- On / Off
- Splash Screen
- Generic
- Video Refresh Rate
- <9 Hz
System Overview
- Color Palettes
- Black Hot / White Hot / InstAlert™ / Rainbow / Iron / Lava / Color Wheel/ Graded Fire 1&2
- Package Includes
- Handheld Thermal Camera,Neck Lanyard, USB-C Cable, Lens Cap
- Shutter
- Yes
- Size (L x W x H)
- 6.0" × 2" × 2"
- Warranty
- 2 years standard, 3 years with product registration
- Waveband
- 7.5–13.5 µm
- Weight [incl lens]
- 6 oz (170 g)
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.