The FLIR Scion® OTM captures clear thermal imaging and leverages a refined user interface to quickly detect objects of interest in complete darkness and through glaring light or haze. Built around FLIR’s powerful Boson core, the Scion OTM produces 9 or 60 Hz thermal imaging and records geotagged video and still images for playback long after the day is done. A rugged, IP67-rated housing and intuitive controls allow single-hand operation in harsh weather conditions, maintaining reliable thermal imaging in the most demanding outdoor environments.
- Products
- Home & Outdoor
- Handheld Optics
- Scion OTM
Added to cart
-
Onboard Video and Image Recording
Revisit every wildlife encounter in sharp thermal imaging with internal and microSD® expandable memory
-
Redesigned User Interface
Polished menus allow quick thermal palette adjustments and provide easy access to new features such as picture-in-picture zoom, video recording, and GPS functionality.
-
Trusted Thermal Detection
The advanced image processing of FLIR’s Boson® thermal core and a vivid OLED display offer superb, unwavering vision in challenging environments.
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
- Field of View
- 24° × 18°
- Bluetooth
- BLE 4.1+
- Video Recording
- Yes
- WiFi
- Video Streaming
Sensor & Optical
- Core Technology
- BOSON 12 µm Vox Microbolometer
- Detector Type
- 640 x 480
- Eye Relief
- 16 mm
- Field of View
- 24° × 18°
- Focus Range
- ∞
- Lens System
- 18 mm
- Optical Magnification
- 1x
- Refresh Rate
- 9 Hz
Power
- Auto Power Off
- Yes
- Battery Life
- Up to 4.5 hours at 20°C
- Battery Type
- 6x CR123A 3V Lithium Battery
File Storage & Communication
- Bluetooth
- BLE 4.1+
- Geo Positioning [GPS]
- Yes
- Internal Memory
- 2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
- USB
- USB-C; Power In; Video Out; Video and Image File Transfer
- Video Recording
- Yes
- WiFi
- Video Streaming
UI-UX
- Accelerometer
- Yes
- DateTime Stamp
- Yes
- Display
- Quad-VGA (1280x960) High definition display
- Image Capture
- Yes
- Magnetic Compass
- Yes
- Picture While Recording
- Yes
- Real Time Clock
- Yes
- Temperature Imaging Modes
- White Hot; Black Hot; Iron Bow; Rainbow; Graded Fire; Lava
- Viewing Modes
- Scouting, Picture-in-Picture
System Overview
- Digital Zoom
- 1X | 2X | 4X | 8X
- Display Focus
- Manual
- Size
- 227 × 76.8 × 60.5 mm (9 × 3 × 2.4 in)
Physical
- Color (housing)
- Gray / Black
- Mounting
- ¼-20 Tripod Mount
- Weight
- Without Batteries: 452 g; With Batteries 572 g
Media gallery
Related Documents
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.