Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Outdoor Thermal Monocular

Scion OTM

Model: Scion OTM260 640x480 9 Hz 18mm Go to Product Support
product image

The FLIR Scion® OTM captures clear thermal imaging and leverages a refined user interface to quickly detect objects of interest in complete darkness and through glaring light or haze. Built around FLIR’s powerful Boson core, the Scion OTM produces 9 or 60 Hz thermal imaging and records geotagged video and still images for playback long after the day is done. A rugged, IP67-rated housing and intuitive controls allow single-hand operation in harsh weather conditions, maintaining reliable thermal imaging in the most demanding outdoor environments.

$3,149.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

  • Onboard Video and Image Recording

    Revisit every wildlife encounter in sharp thermal imaging with internal and microSD® expandable memory

  • Redesigned User Interface

    Polished menus allow quick thermal palette adjustments and provide easy access to new features such as picture-in-picture zoom, video recording, and GPS functionality.

  • Trusted Thermal Detection

    The advanced image processing of FLIR’s Boson® thermal core and a vivid OLED display offer superb, unwavering vision in challenging environments.

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Bluetooth
BLE 4.1+
Geo Positioning [GPS]
Yes
Internal Memory
2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
Video Recording
Yes
WiFi
Video Streaming
Refresh Rate
9 Hz
Sensor & Optical
Core Technology
BOSON 12 µm Vox Microbolometer
Detector Type
640 x 480
Eye Relief
16 mm
Field of View
24° × 18°
Focus Range
Lens System
18 mm
Optical Magnification
1x
Refresh Rate
9 Hz
Power
Auto Power Off
Yes
Battery Life
Up to 4.5 hours at 20°C
Battery Type
6x CR123A 3V Lithium Battery
File Storage & Communication
Bluetooth
BLE 4.1+
Geo Positioning [GPS]
Yes
Internal Memory
2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
USB
USB-C; Power In; Video Out; Video and Image File Transfer
Video Recording
Yes
WiFi
Video Streaming
UI-UX
Accelerometer
Yes
DateTime Stamp
Yes
Display
Quad-VGA (1280x960) High definition display
Image Capture
Yes
Magnetic Compass
Yes
Picture While Recording
Yes
Real Time Clock
Yes
Temperature Imaging Modes
White Hot; Black Hot; Iron Bow; Rainbow; Graded Fire; Lava
Viewing Modes
Scouting, Picture-in-Picture
System Overview
Digital Zoom
1X | 2X | 4X | 8X
Display Focus
Manual
Size
227 × 76.8 × 60.5 mm (9 × 3 × 2.4 in)
Physical
Color (housing)
Gray / Black
Mounting
¼-20 Tripod Mount
Weight
Without Batteries: 452 g; With Batteries 572 g
Media gallery
OTS-Scion-Choosing a Thermal Palette
OTS-Scion-Choosing a Thermal Palette
Related Documents

Scion OTM - Model: Scion OTM260 640x480 9 Hz 18mm

Change Selection

$3,149.00