Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

5MP HD and 4K UHD Cameras

FLIR Quasar™ Premium Mini-Dome

Model: CM-6408, 3864x2180, 4K UHD Go to Product Support
product image

The FLIR Quasar premium mini-dome camera was designed to provide situational awareness in the most demanding environments, where evidential and forensic video is required. It is offered in a 5MP HD and 4k UHD variant, delivering superior image quality and IR-Illumination for exceptional performance using low bandwidth. Ideal for critical infrastructure sites, remote facilities, or any large requiring close monitoring, the Quasar premium mini-dome is a discreet surveillance option that is NDAA-compliant and utilizes high-end cybersecurity safeguards. Ease of installation, FLIR accessory/mounting ecosystem, and the ability to operate more cameras on the same server all contribute to a lower total cost of ownership. It offers seamless integration with a wide range of video management systems, including United VMS, which brings indoor and outdoor surveillance and perimeter intrusion detection cameras together as part of an end-to-end security solution.

Sales Contact Contact Sales
  • Purpose-Built For Harsh Environments

    Rugged design extends product life, minimizes corrective maintenance, and optimizes total cost of ownership.

  • Versatile, Intuitive, and Secure

    Install and set up camera with United VMS within minutes to minimize installation costs.

  • Superior Image Quality

    Optimal performance for surveillance and forensic reporting.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Automatic Electronic Shutter [AES]
1/1 to 1/32,000 (auto)
Compression
Enhanced H.265 Main Profle + Enhanced H.264 Main/High/Baseline Profle + MJPEG
Day/Night Mode
Yes
Digital Slow Shutter [DSS]
1/1(1)~1/60(50) NTSC(PAL)
Dimensions
161x128.6 mm (6.3 x 5 in.)
Enclosure
Indoor/Outdoor: IK10 rated vandal IP66
Firmware Upgrade
Flash memory for upgrade of camera firmware over the network
Input Voltage
PoE IEEE802.3af, class 0 AC24V, max 13.68 watt
Power Connection
RJ45 & 24VAC
Power Consumption
12.5W with heater and IR
Privacy Zones
Yes
Scanning Mode
Progressive
Shutter WDR
130dB
Tamper Detection
Yes
Warranty
According to FLIR RMA Policy and Process Notice document
Compliance & Certifications
International
CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM*
ONVIF
Profiles S, G & T
USA
UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security
Password protection, IP address filtering, TLS/HTTPS, IEEE 802.1X network access control, Digest authentication Password policy Protect from multiple failure login
Environmental
Humidity
90% (non-condensing)
Operating Temperature
-30°C~60°C (-22°F~140°F) without heater -55°C~60°C (-67°F~140°F) with heater Cold start -40°C~60°C (-40°F~140°F) with heater
Storage Temperature
-20°C~70°C (-4°F~158°F)
Measurement & Analysis
Automatic Gain Control
Auto
PTZ
Pan_Tilt_Spin
356° / ±80° / ±98°
System Integration
Bi-directional Audio
1 Audio Line Input, G.711 a/µ-law, AAC support + 1 Audio Line Output
Distance
Up to 40m (131 ft.) Sunshield 28m (91.8 ft.)
Ethernet
10/100/1000, IEEE 802.3, auto sensing 1 x RJ45
Input
1 dry alarm contact 1 5V 10kΩ pull up
Network Protocol
IPV4/6, HTTP, HTTPS, ,UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP,QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
Output
1 Relay Contact max. DC 5V 130MA
Peak Emission Wavelength [nm]
850
Remote Configuration
Via web browser or supported video management software
Supported Web Browser
Internet Explorer, Firefox, Chrome, Edge, Safari
Video & Recording
Maximum Performance
H.264/H.265 30/25 FPS @ 4K (NTSC/PAL) + 30/25 FPS @ D1 or H.264/H.265 15/12 FPS @ 4K + 1080P + D1 (NTSC/PAL) or H.264/H.265 60/50 FPS @ 1080P + 30/25 FPS @ 720P + D1 (NTSC/PAL)
Rate Control
CBR, CVBR, LBR, MJPEG
Resolution Range
Scalable from QCIF to 4K
SD Card Recording1
microSD/microSDHC/microSDXC 8GB to 512GB (Class 10)
Video Motion Detection
Yes
Visible Camera
Backlight Compensation
On / Off
Bandwidth
Confgurable between 64Kbps and 20Mbps
Image Sensor
1/1.8" CMOS
Lens Type
Varifocal 4.46-11mm, 40.43°- 110.76° HFOV, 22.65°-57.14° VFOV, F1.47-F2.5, D/N, Zoom, Auto-Focus / Auto-Iris, P-Iris
Mechanical IR Cut Filter
Yes
Noise Reduction
3D/2D/Color
Sensitivity
0.04 (color)/0.002 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution
3864×2180
Signal to Noise Ratio
±50 dB
White Balance
Auto / ATW / Manual / One Push
Media gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Quasar™ Premium Mini-Dome - Model: CM-6408, 3864x2180, 4K UHD

Change Selection