Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

New
5 MP and 4K Ultra HD Cameras with FLIR Edge AI Video Analytics

FLIR Quasar™ Premium Bullet AI

Model: Quasar 4K UHD, 22.3° (Tele) 50° (Wide) FOV Go to Product Support
product image

Designed for intelligent monitoring of outdoor sites in the most demanding environments, the Quasar Premium Bullet AI captures critical evidential and forensic video in 5 MP or 4K Ultra HD. This camera integrates FLIR Deep Neural Network (DNN) based Edge AI video analytics to detect and accurately classify humans and vehicles, while object geo-tracking is enabled using FLIR Nexus™.The Quasar Premium bullet camera delivers superior image quality and IR-illumination for exceptional performance at commercial and critical infrastructure sites, remote facilities, or any large area requiring close monitoring.
Compatibility with FLIR accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. The camera also integrates seamlessly with a wide range of video management systems, including United VMS, providing an open, true end-to-end solution for multi-layer security.

  • Stands Up to Harsh Environments

    Vandal-protected and ruggedized for extreme temperature and high salt environments.

  • Detects and Classifies With High Accuracy

    Robust FLIR Edge AI video analytics minimize nuisance alarms and false positives; FLIR Nexus enables PTZ hand-off for object geolocation and tracking.

  • Offers Superior Image Quality

    Low light sensitivity and wide dynamic range provide optimal light balance for high quality images.

Nexus_logo_final_pos.svg

Real-Time Edge Communication with Nexus Integration

Nexus brings edge communication to FLIR security solutions such as Quasar Premium Bullet AI so you can monitor activities in real time, as they happen. This seamless connection allows FLIR devices to communicate with each other, ensuring accurate detection and tracking of targets. 

Nexus key advantages include:

  • Seamless handoff for smooth transitions between devices.
  • Enhanced precision in target detection and geotracking.

NDAA_logo.png

Reliable, Cybersecure Security Solution

Optimized to operate in any environment, FLIR Quasar premium cameras integrate the highest quality thermal technology in the marketplace, setting the standard in the security industry for 24/7 asset and perimeter monitoring. Quasar security solutions are fully NDAA-compliant and come equipped with high-end cybersecurity safeguards despite using low bandwidth.

Specifications
General
Automatic Electronic Shutter [AES]
1/3–1/30000 (auto)
Compression
Enhanced H.265 main profile + enhanced H.264 <br>Main/high/baseline profile + MJPEG
Day/Night Mode
Yes, support for Enhanced Low Light performance
Digital Slow Shutter [DSS]
1/2–1/30 (NTSC)<br> 1/2–1/25 (PAL)
Dimensions
358 × 79 × 89 mm (14.1 × 3.1 × 3.5 in)
Enclosure
Indoor/outdoor: IK10 rated vandal IP67
Firmware Upgrade
Flash memory for upgrade of camera firmware over the network
Input Voltage
24 VAC, 12 VDC, PoE+ 802.3at
Power Connection
PoE: RJ45 <br>12 VDC / 24 VAC: terminal block
Power Consumption
With Heater OFF and IR ON <br>12 VDC / 16.6 W <br>24 VAC / 14.6 W <br>PoE+ / 15 W <br>With Heater ON and IR OFF <br>12 VDC / 17.9 W <br>24 VAC / 15.6 W <br>PoE+ / 16.3 W
Privacy Zones
Yes
Scanning Mode
Progressive
Shutter WDR
130 dB on 15 fps<br>120 dB on 30 fps
Tamper Detection
Yes
Unit Weight
2.15 kg (4.74 lbs)
Warranty
According to FLIR RMA Policy and Process Notice document
Compliance & Certifications
International
CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM, WEEE, BIS, UKCA, ICES-003
USA
UL, FCC Part 15 (subpart B, class A)
Cyber Security
AI Video Analytics
Yes
Security
Password protection, password policy enforcement, IP address filtering, IEEE 802.1X network access control, digest authentication, CA & self-signed certificates, protect from failed log-in service, firewall
Environmental
Humidity
0%–95%
Operating Temperature
IR ON: -40°C to 50°C (-40°F to 122°F) IR OFF: -40°C to 60°C (-40°F to 140°F) Cold Start: -40°C (-40°F)
Storage Temperature
-40°C to 60°C (-40°F to 140°F)
Environmental
Shock & Vibration
ISTA 3A
Measurement & Analysis
Automatic Gain Control
Auto
Other
Defog
Yes. Heater ring
Salt Tolerant
NEMA 4X
PTZ
Pan_Tilt_Spin
350° / ±7.5° ~ -90° / 350°
System Integration
Angle of Illumination
60°
Bi-directional Audio
1 Audio line input, G.711 a/µ-law, AAC support + 1 audio line output
Distance
80 m (260 ft.)
Ethernet
10/100, 1000 IEEE 802.3, auto sensing 1 × RJ45
Input
1 dry alarm contact
LED Type
High efficiency SMD
Network Protocol
IPv4, HTTP, HTTPS, UPnP, DNS,NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF Profile G / T / S
Output
1 relay contact
Peak Emission Wavelength [nm]
850 nm
Remote Configuration
Via web browser or supported video management software
Supported Web Browser
Firefox, Chrome, Edge
Video & Recording
Maximum Performance
H.264/H.265 30/25 fps @ 4K + <br>H.264/H.265 30/25 fps or <br>MJPEG 15fps @ 1080p
Rate Control
CBR, CVBR, MJPEG
Resolution Range
Scalable from D1 to 4K
SD Card Recording1
MicroSDXC up to 2 TB, SD Bus Mode UHS I (SD card not included)
Video Motion Detection
Yes
Visible Camera
Backlight Compensation
On/Off
Bandwidth
Configurable between 64 Kbps and 20 Mbps
Image Sensor
1/1.8-in CMOS
Lens Type
Varifocal 9–20 mm, 50°–22.3° HFOV, f/1.6, D/N, motorized autofocus/auto-iris, P-iris lens
Mechanical IR Cut Filter
Yes
Noise Reduction
3D and 2D
Sensitivity
0.04 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution
3840 × 2160
Signal to Noise Ratio
>50 dB
White Balance
Auto/Manual
Media gallery
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Quasar™ Premium Bullet AI - Model: Quasar 4K UHD, 22.3° (Tele) 50° (Wide) FOV

Change Selection