![product image](/globalassets/imported-assets/image/ptu-sdk.png)
FLIR MCS pan-tilts are designed for high-performance control with low-latency and jitter and high command rates. There are multiple ways to control the units. FLIR MCS pan-tilts support both a simple ASCII command protocol, documented in the E Series Command Reference Manual as well as a binary form of the commands, supported by a portable C language library (PTU-SDK). The PTU-SDK is provided as source code and can be compiled on any computing platform. It allows applications to send commands to the pan-tilt over serial or Ethernet interfaces seamlessly.