Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Pan/Tilt Unit for side-mounted payloads up to 25 lbs

FLIR PTU-D100EX

Go to Product Support
product image

The PTU-D100 E-Series supports any type of single or multi-part payload through a flexible bracketing system of top and/or side mounting. It has been designed to be simple to integrate. The PTU-D100 E-Series is an open platform that provides the flexibility needed while minimizing your development and integration effort. It has been proven in a wide range of mission-critical applications for positioning of cameras, lasers, antennas, or other instruments in both fixed and mobile environments.

  • High Performance with Hefty Payloads

    With payload capacity up to 25 pounds and precise positioning, D100 pan/tilts have a wide range of pan speeds for smooth, precise 360° control.

  • Rugged Precision Pointing

    Precise, real-time control of position, speed, and acceleration — plus a rigid worm gear design — provides steady positioning in windy environments and vehicle-mounted applications.

  • Powerful Performance

    With integrated Ethernet and Web interfaces, increased command rates, reduced jitter, and advanced microstep control, D100 pan/tilts provide advanced performance at affordable prices.

PTU-D100EX Mounting Options

TOP MOUNTING BRACKETS (TMB)
TOP PAYLOAD CAPACITY
SIDE MOUNTING BRACKETS (SMB)
SIDE PAYLOAD CAPACITY
TOTAL PAYLOAD CAPACITY
BRACKET NOTES

TMB not incl. w/ D100E-SS
TMB PTU PN: D100E-ST

25 lbs / 11.4 kg 1 or 2 SMBs can be
purchased & installed
25 lbs / 11.4 kg The combined weight of top and side payloads (if using both) cannot exceed the side payload capacity rating D100E-ST bracket numbers are slightly different: D100-BKT-S’

NOTES: Over-the-top payload assumes COG <6” from tilt axis; over the side payload assumes balanced COG. Maximum speed may depend on exact payload inertia and input voltage.

 

Specifications
Performance
Pan Resolution
0.0075°
Tilt Resolution
0.0075°
Electrical
Input Voltage
12-30 VDC unregulated (fastest performance and torque @ 30 VDC)
Power Consumption [measured at 30 VDC]
63.0W, 45.0W, 33.0W, 3.3W
Mechanical
Payload Mounting
Side-mount, top-mount, dual-side+top mount
Slipring
Yes
Weight
21 lbs / 9.1 kg
Connections & Communications
Interface Controls
Built-in Ethernet (web), Pelco D, serial (RS-232, RS-485, RS-422). SDK available (recommended for tracking). Rugged Joystick option (PTU-DCJ)
Wiring Configuration
PL01, PL02, PL17 pass-through wiring options. 100BaseT wiring option with PL17
Environmental & Approvals
Operating Temperature
-30°C to 70°C
Standards
IP67, MIL-810F shock & vibe, weatherized MIL connectors
Export Designations
ECCN Code
EAR99
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR PTU-D100EX