This port adapter allows you to use your FLIR thermal camera to quickly inspect through existing ports in high-voltage electrical cabinets, minimizing arc flash risk. The port adapter is designed for use with the FLIR 80-degree lens (T300805).
*Port adapter limits HFOV to 54°
Added to cart
Specifications
Imaging & Optical
- Compatible cameras
- FLIR E76, E86, E96, T530, T540, T560, T840, and T865
- Field of view (FOV)
- 54°
Applicable Products
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
![](/globalassets/imported-assets/image/port-adapter.png)