PackBot 525 is the newest iteration of the legendary, field-tested PackBot robot. PackBot 525 upgrades include state-of-the-art HD cameras, improved illumination, optional in-situ charging, the addition of a laser range finder, enhanced accessory ports, and more attachment points for add-on accessories. More capable than ever, PackBot 525 performs bomb disposal, surveillance and reconnaissance, CBRN detection and HazMat handling operations. The robot still lifts up to 44 lb (20 kg) and stows neatly in a vehicle, even fitting in a car’s trunk.
- Products
- Industrial
- Unmanned Ground Systems
- PackBot® 525
Added to cart
-
Upgrade: Cameras, Illumination, and Laser Range Finder
HD cameras and improved illumination offer a clearer picture in all environments. New laser range finder displays range to target.
-
Upgrade: Optional In-Situ Charging
Keep batteries fully charged and monitor charge status while keeping batteries in the robot.
-
Upgrade: Accessory Port Enhancements
Improvements to the digital architecture make integration and placement of sensors and payloads easier than ever
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.