Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

SWaP+C Optimized HOT FPA MWIR Camera Module

Neutrino® SWaP Series

Model: Neutrino LC, Shutterless Go to Product Support
product image

The ITAR-free VGA-resolution Neutrino LC and newly-released SXGA-resolution Neutrino SX8 provide best-in-class MWIR imagery and data in a small, lightweight package. Based on Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler, SWaP series OEM camera modules are designed for ruggedized products requiring long life, low-power consumption, and quiet, low-vibration operation. Both are ideal for small gimbals and airframes, handheld devices, security cameras, targeting devices, and asset monitoring applications.

The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.

Superior Performance, Faster Time to Market

  • Multiple Resolution SWAP Optimized MWIR Camera Cores

    VGA/15 µm and SXGA/8 µm HOT FPA camera modules in a SWaP-optimized envelope offer low-power consumption, rugged construction, and a wide operating temperature range.

  • Designed for Integrators

    Small, light, and powerful, the Neutrino SWaP Series camera modules come with common interfaces and support documentation/accessories to shorten time-to-market and reduce project risk.

  • Performance, Reliability, and Support

    The Neutrino SWaP Series cameras offer best-in-class image quality, an industry-leading two-year warranty, superior SWaP performance, high reliability, long lifetime, and come with Teledyne FLIR’s well-known product support.


Tower Zoom In - Neutrino SX8 Ground ISR


Tower Zoom Out - Neutrino SX8 Ground ISR


Building Zoom Out - Neutrino SX8 Ground ISR

Advances in MWIR Camera and CZ Lens Technology

Newly available off-the-shelf MWIR with CZ lens solutions can potentially reduce the schedule by up to 85 percent, saving integrators potentially two years or more of development time.

Find out how

THE POWER OF NEUTRINO

Offering SWaP+C optimized VGA, SXGA, and QXGA resolution camera modules, with long-life/low-vibration linear coolers, common camera interfaces, and various CZ lens combinations, Teledyne FLIR’s ITAR-Free portfolio provides the best solution.

View Products

Prism

The end-to-end computational imaging ecosystem that supports various AI-powered object detection and tracking capabilities and advanced image processing.

Find out how

Off-The-Shelf & Custom Lens Solutions

Not seeing what you need, customize your camera module with a Teledyne FLIR lens.

View Products

Understanding Cryocooled Infrared System Reliability

Learn about the history and different types of cryocoolers, common misunderstandings about their reliability, and what we’re doing to improve cryocooler lifetimes.

Learn more

Specifications
Resolution
640 x 512, 15µm pitch
Sensitivity [NEdT]
<30mK. 25mK typical (50% well fill at TBB=30°C flood mode)
Spectral Band
3.4 to 5.1 µm Standard
Imaging & Optical
Cold Shield Height
19.7mm from FPA
Color Palettes
Yes, RGB888 mode
Digital Zoom
Yes, up to 8x (digital zoom)
Discrete I/O Controls Available
One Discrete, custom configurable at factory
f-number
f/5.5 Standard, f/4 & f/2.5 options
Frame Rate
1 - 60 Hz configurable
Image Optimization
Linear, Histogram Equalization, DDE
Invert/Revert
Yes
Parallel (24-bit/16-bit/8-bit)
Yes
Resolution
640 x 512, 15µm pitch
Sensitivity [NEdT]
<30mK. 25mK typical (50% well fill at TBB=30°C flood mode)
Sensor Technology
HOT MWIR
Spectral Band
3.4 to 5.1 µm Standard
Symbology
Yes, RGB888 mode
Connections & Communications
Communication Protocol
USB or UART (921.6k baud)
External Sync Input/Output
Master or Slave
Primary Electrical Connector
80-pin Hirose, DF40C-80DS
USB
Yes
User Configurability via SDK & GUI
Yes
FPA Control
Direct Injection Snapshot Prog operation
Yes
Programmable Integration Time
Yes (.01ms - 16ms)
ROIC
ISC0403
ROIC Modes
Free Run, Readout Priority, & Integration Priority
Well Capacity
7 x 10⁶ electrons
Electrical
Input Voltage
+3.3 VDC Camera, +12 VDC Cryocooler
Power Consumption
<8 W cooldown, <4 W steady state @ 23°C
Mechanical
Size (L x W x H)
7.4 cm x 4.6 cm x 6.1 cm (2.9" x 1.8" x 2.4")
Weight
< 380 grams (<13.4 oz)
Environmental & Approvals
Humidity
Non-condensing between 5% - 95%
Non-Operating Temperature Range
-57°C to +80°C (-65°F to +176°F)
Operating Temperature Range
-40°C to +71°C (-40°F to +160°F)
Operational Altitude
40,000 ft (~12km)
Shock
Lateral 190 Grms @ .55 ms
Vertical 320 Grms @ .55 ms
Axial 550 Grms @ .8 ms
Vibration
5.8 grms 3-axis, 1hr each
Export Designations
ECCN Code
6A003.b.4.a
Media gallery
Simplify MWIR Camera Integration with Neutrino
SPIE DCS 2023 - Neutrino Series
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Neutrino® SWaP Series - Model: Neutrino LC, Shutterless

Change Selection