![product image](/globalassets/imported-assets/image/yttrium-aluminum-garnet---product-image.png)
The first operation of yttrium aluminum garnet doped with tri-valent Neodymium as a laser gain media was demonstrated at Bell Labs in 1964 [1]. Today, Nd:YAG has achieved a position of dominance among solid-state laser materials, being the most widely used lasing medium world-wide, with applications spanning medical, industrial, military and scientific markets. Nd:YAG lasers typically emit infrared light at 1064nm - however other transitions near 940, 1120, 1320, and 1440 nm are also used [2].
![Sales Contact](/Assets/icons/Icon-ContactSales.png)