Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Marine Thermal Monitoring System

FLIR MTMS

Go to Product Support
product image

The FLIR MTMS camera for marine monitoring watches critical equipment on your vessel including engines, exhaust manifolds and shaft bearings to spot problems before you're stranded on the water. For peace of mind, the FLIR MTMS sends audible and visual alerts when the temperature of machine parts rises above preset thresholds. Using FLIR’s MSX® technology, which blends imagery from visible and thermal cameras, the FLIR MTMS provides detailed thermal imagery that is easier to understand.

Sales Contact Contact Sales

State-of-the-art thermal monitoring of critical equipment onboard.

  • Thermal Alarming and Visual Analysis

    Program specific areas to generate automated spot alarms when temperatures exceed pre-set thresholds.

  • Spot potential problems before they happen

    FLIR's Exclusive Multi-Spectral Dynamic Imaging (MSX®) creates thermal imaging that is easier to understand.

  • Network Integration

    View thermal, visible and MSX video imagery on your PC or chartplotter displays from Raymarine.

Contact Sales

Want more information on this product?

Call +1 603 324 7900 to speak with a knowledgeable specialist.

Specifications
Accuracy
+/-2°C (+/-3.6°F) or +/-2% of reading (+10 to +100C@+10 to +35amb)
Alarm Functions
Automatic alarms on any selected measurement function. A maximum of 5 alarms can be set
Alarm Output
Digital Out, store image, file sending (ftp), email (smtp), notification
Area
6 Boxes with max. / min. / average
Atmospheric transmission correction
Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Automatic Image Adjustment
Continuous
Built-in Digital Camera
640x480
Bump
25 g (IEC 60068-2-29) / 2 g (IEC 60068-2-6)
Camera size (L x W x H)
54 x 25 x 79 mm (2.1 x 1 x 3.1 in.) w/o connectors; 54 x 25 x 95 mm (2.1 x 1 x 3.7 in.) w/ connectors
Color Palettes
Color palettes (BW, BW inv, Iron, Rain)
Detector Type
Focal Plane Array (FPA) Uncooled Microbolometer
Digital Camera FOV
Adapts to the IR lens
EMC
EN 61000-6-2:2001 (Immunity) | EN 61000-6-3:2001 (Emission) | FCC 47 CFR Part 15 Class B (Emission) | EN 60945:2002 | EN60945 (Electromagnetic Compliance)
Emissivity Correction
Variable from 0.01 to 1.0
Encapsulation
IP67 (IEC 60529)
Ethernet
Control, result and image
Ethernet Connector Type
M12 8-pin X-coded
Ethernet Power
Power over Ehternet, PoE IEEE 802.3as class 0
Ethernet Protocols
Ehternet/IP, Modbus TCP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, SFTP, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour)
Ethernet Standard
IEEE 802.3
Ethernet Type
100 Mbps
Ethernet Video Streaming
Yes
External Optics & Windows Correction
Automatic, based on input of optics / window transmission and temperature
External Power Connector Type
Screw Connection (12V/0V/Chassis)
External Power Operation
12/24VDC, 2W continuously / 3.1W absolute max
Field of View
48° x 37°
File Formats
Jpeg + FFF
Focus
Fixed
Humidity (Operating and Storage)
IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)/ 2 cycles
Ignition Protection
EN 28845:1993
Image Modes
Thermal, Visual, MSX (IR-image with enhanced detail presentation)
Image Storage Mode
IR, Visual, MSX
Image Streaming Formats
Motion JPEG, MPEG, H.264
Image Streaming Resolution
640x480
IR Resolution
80x60 pixels
Measurement Corrections
Global Object Parameters
Measurement Presets
Yes
Object Temperature Range
-10°C to +150°C (14°F to 302°F)
Operating Temperature Range
0°C to +50°C (32°F to +122°F)
Optics Transmission Correction
Automatic, based on signals from internal sensors
Reflected apparent temperature correction
Automatic, based on input of reflected temperature
Set-up Commands
Data / Time, Temperature °C/°F
Spectral Range
7.3-13µm
Spot Meter
6.0
Storage Media
Built-in memory for internal storage
Storage Temperature Range
–40°C to +70°C (–40°F to +158°F) IEC 68-2-1 and IEC 68-2-2y
Thermal Sensitivity/NETD
<0.10°C @ +30°C (+86°F) / 100mK
Vibration
2 g (IEC 60068-2-6); EN 60945:2002
Voltage Allowed Range
9-36VDC
Web interface
Yes
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR MTMS