Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

High Performance LWIR for Military Vehicles

MilSight® LIRC

Go to Product Support
product image

The MilSight LIRC is a compact, rugged thermal imager designed for high sightline stability and excellent imaging performance in tracked or wheeled armored vehicle applications. It uses a 640x480 LWIR QWIP detector coupled with highly advance STACE™ image processing for outstanding image quality in the most demanding situations.

  • Mid and Large Format QWIP

    All the benefits of longwave QWIP with crisp imagery in any climate and resistance to laser aggression weapons.

  • Dual FOV and Auto Focus

    Get fast situational awareness and long-range detection, approaching 10km on 2.3m targets. Auto focus maintains image sharpness, easing operator workload.

  • Rugged and Compact

    Designed for battlefield use and easy integration into vehicles and a variety of defense articles.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

MilSight® LIRC