The MD-Series is an affordable, compact fixed-mounted thermal night vision system that helps with steering around obstacles, collision avoidance, and finding people in the water at night. Simple to mount and easy to integrate into your existing electronics, MD-Series outputs standard analog video that can be easily displayed on almost any monitor at the helm or other locations on the vessel.
- Products
- Marine
- Fixed Mount Thermal Cameras
- FLIR MD625
Added to cart
-
Displays Heat, Not Light
The MD625's 640 x 480 resolution thermal sensor reveals vessels and obstacles in total darkness and even midday glare.
-
Simple to Mount
A compact, all weather, water proof enclosure provides easy mounting.
-
Ethernet-enabled
The MD625 is Ethernet-enabled for simple integration into your vessel's existing electronics.
Contact Sales
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.
Specifications
System Specifications
- Power Consumption
- 4.8 W nominal; 12.5 W max
Environmental
- Automatic Window Defrost
- Standard at Power-Up
- EMI
- IEC 60945
- Lightning Protection
- Standard
- Operating Temperature Range
- -25°C to +55°C
- Salt Mist
- IEC60945
- Shock
- 15 g vertical, 9 g horizontal
- Storage Temperature Range
- -40°C to +85°C
- Vibration
- IEC 60945; MIL-STD-810E
- Water Ingress
- IPx6
- Wind
- 100 knot (115.2 mph)
Physical
- Size
- 6" dia. × 7" ht.
- Weight
- ~ 3 lbs
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
FLIR MD625
$6,999.99
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.