The FLIR M400’s advanced 640 x 480 sensor delivers stunning thermal video in total darkness and lowlight conditions. An HD Color visible camera with 30X zoom and a tight-beam LED spotlight augment target identification for added safety. The M400 offers a continuous optical thermal zoom lens (up to 4×) for seeing vessels and objects at greater distances. Active gyro-stabilization and radar tracking keep important targets in view at all times.
- Products
- Marine
- Fixed Mount Thermal Cameras
- FLIR M400
Added to cart
The complete visual system for seeing targets at night.
-
Short and Long-Range Detection
M400's thermal camera features a 4x optical zoom lens so targets remain in clear, crisp focus right up to maximum magnification.
-
Thermal and Visible-light Payloads
Combination thermal sensor with up to 3X optical zoom and HD Color camera with 30X zoom.
-
Built for Harsh Conditions
Rugged, waterproof gimbal enclosure with automatic window heaters keeps image clear, while gyro-stabilization ensures steady viewing in heavy seas.
Enhanced Target Identification
The FLIR M400 provides exceptional situational awareness in challenging conditions. Two color palettes InstAlert™ mode depicts the hottest object in shades of red and orange for easy identification, while IceAlert™ turns the coolest objects in a scene to shades of blue and green. Radar integration tells the M400 to follow specific radar targets, while active gyro-stabilization ensures a steady image.
Contact Sales
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.
Specifications
Thermal Camera
- Image Processing
- FLIR Proprietary Digital Detail Enhancement
- Optical Zoom
- 1× to 4×
- Thermal Detector Type
- 640 × 480 VOx Microbolometer
- Thermal E-Zoom
- 1× to 4×
- Thermal Field of View
- 24° to 6° HFOV / 1.5° HFOV with e-zoom
- Thermal Focal Length
- 26 mm (Wide) to 105 mm (Narrow)
- Video Refresh Rate
- <9 Hz or 30 Hz (NTSC and PAL)
Visible Camera
- Lines of Resolution
- Up to 1920 x 1080 @ 30fps
- Minimum Illumination
- 0.1 lux (ICR off, slow shutter off, high sensitivity off) / 0.006 lux (ICR on, slow shutter off, high sensitivity off)
- Visible Detector Type
- 1/2.8” Exmor R CMOS
- Visible E-Zoom
- 12x
- Visible Field of View
- Optical 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV
- Visible Focal Length
- 129 mm to 4.3 mm
- Zoom
- 30× Optical Zoom
Spotlight Specifications
- Type Lumens and Beam
- LED, 580 Lumens, 5° Divergence Angle
System Specifications
- Analog Video Connector Types
- F-type BNC with BNC-to-RCA adapter included for video out
- Analog Video Output
- NTSC or PAL, 30 Hz or <9 Hz
- Firefighter Mode
- No
- Gyro Stabilized
- Yes
- HD-SDI Lossless Video Output
- Yes
- Network Video Output
- Four, Independent H.264 Network Video Streams
- Pan-Tilt Adjustment Range
- 360° Continuous Pan, ±90° Tilt
- Power Consumption
- <50 W nominal; 130 W peak, 250 W 2/heaters
Environmental
- Automatic Window Defrost
- Standard at Power-Up
- EMI
- IEC 60945
- Lightning Protection
- Standard
- Operating Temperature Range
- -13°F to +131°F (-25°C to +55°C)
- Salt Mist
- IEC60945
- Sand & Dust Ingress
- Mil-Std-810E
- Shock
- 15 g vertical, 9 g horizontal
- Storage Temperature Range
- -56° F to + 176°F (-50°C to +80°C)
- Vibration
- IEC 60945; MIL-STD-810E
- Water Ingress
- IPX 6
- Wind
- 100 knot (115.2 mph)
Physical
- Size
- Camera: 10.8” (273mm) x 15.7” (398mm) / Camera with Top-Down Riser: 12.8” (324mm) x 18.1” (459mm)
- Weight
- 28 lbs (12.7 kg) (w/o top-down riser)
Range Performance
- Detect a 30-foot Vessel
- 3.7nm (6850m)
- Detect Human Sized Target
- 1.0nm (1800m)
- NATO Target 2.3m x 2.3m at 50 Pct.
- 2.5nm (4720m)
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
FLIR M400
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.