Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Premium multispectral marine camera with stabilization and extended range

M364C LR

Go to Product Support
product image

Featuring a high definition low light camera and one of the most advanced FLIR thermal imaging cores, the M364C-LR provides an elite level of awareness on the water. The M364C LR uses multispectral imaging to deliver exclusive FLIR Color Thermal Vision™ (CTV) technology. Color Thermal Vision blends visible camera details with a thermal image, allowing captains to positively identify navigation aids and other vessels within the thermal scene. Outstanding imaging performance, a narrow field of view lens for extended range performance, and gyro-stabilization make the M364C LR an indispensable tool for law enforcement professionals and commercial mariners.

$32,995.00
Sales Contact Contact Sales

  • Elite Awareness with Advanced Multispectral Imaging

    Thermal and visible imaging featuring FLIR Color Thermal Vision and MSX®.

  • High Definition Navigation

    Low light HD visible imaging sensor and long-range zoom offer enhanced target identification.

  • A Steady View in Rough Seas

    Two-axis mechanical stabilization virtually eliminates the effects of pitch, heave, and yaw.

FLIR Color Thermal Vision™

FLIR Color Thermal Vision™

M364C and M364C-LR contain a thermal imaging sensor and HD low light camera for high-performance multispectral imaging. The ability to capture thermal and visible-light detail allows Color Thermal Vision (CTV) technology to offer a more complete view of what lies ahead. Exclusive FLIR Color Thermal Vision blends visible camera details with a thermal image, overlaying vital color imagery that allows captains to positively identify navigation aids and other vessels within the thermal scene.

Contact Sales

Want more information on this product?

Call +1 603 324 7900 to speak with a knowledgeable specialist.

Specifications
Thermal Camera
Focus
Fixed 12 ft (3m) to infinity
Image Processing
FLIR Proprietary Digital Detail Enhancement
Thermal Detector Type
640x512 VOx Microbolometer
Thermal E-Zoom
4x Continuous
Thermal Field of View
18 ° x 13.5 °
Thermal Focal Length
25 mm
Video Refresh Rate
30 Hz or <9 Hz
Visible Camera
Lines of Resolution
Up to 1920 x 1080 @ 30fps
Minimum Illumination
0.1 lux (ICR off, slow shutter off, high sensitivity off) / 0.006 lux (ICR on, slow shutter off, high sensitivity off)
Visible Detector Type
1/2.8” CMOS
Visible E-Zoom
12x
Visible Field of View
Optical 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV
Visible Focal Length
129 mm to 4.3 mm
Zoom
30× Optical Zoom
System Specifications
Analog Video Connector Types
BNC
Analog Video Output
NTSC/PAL User Settable
ClearCruise IR Analytics
Yes, with Raymarine Axiom
Current
Peak 10.0 A
Firefighter Mode
No
Gyro Stabilized
Yes
HD-SDI Lossless Video Output
Yes
Network Video Output
Four, Independent H.264/MJPEG Network Video Streams
ONVIF Conformance
Profile S
Operating Voltage Range
-10% to +30% of Nominal Supply Range
Pan-Tilt Adjustment Range
360° Continuous Pan, ± 90° Tilt
Power Consumption
41 W (typical) 56 W (max)
Environmental
Automatic Window Defrost
Standard at Power-Up
EMI
IEC60945
Lightning Protection
Near Strike at 2kV
Operating Temperature Range
-13°F to +131°F (-25°C to +55°C)
Salt Mist
IEC60945
Sand & Dust Ingress
Mil-Std-810E or IP6X
Shock
15g vertical, 9g horizontal
Storage Temperature Range
-22°F to +158°F (-30°C to +70°C)
Vibration
IEC60945
Water Ingress
IPX6 (heavy seas, power jets of water)
Wind
100 knots (115.2 MPH)
Physical
Size
Camera: 8.7” (222mm) x 12.9” (328mm) / Camera with Top-Down Riser: 10.0” (254mm) x 14.4” (366mm)
Weight
Camera: 13.9lbs (6.3kg) / Camera with Top-Down Riser: 14.9lbs (6.8kg)
Range Performance
Detect a 30-foot Vessel
2.0nm (3700m)
Detect Human Sized Target
0.6nm (1030m)
NATO Target 2.3m x 2.3m at 50 Pct.
1.3nm (2370m)
Media gallery
The FLIR M300 Series Family Explained
The FLIR M300 Series Family Explained
Unboxing a FLIR M300 Series before Installation
Unboxing a FLIR M300 Series before Installation
FLIR Marine Joysticks for M300 Series Explained
FLIR Marine Joysticks for M300 Series Explained
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

M364C LR

$32,995.00