Combining a high-performance visible marine camera with long-range optical zoom capability, the M300C offers positive target identification for law enforcement, commercial, and recreational applications. Advanced gyro-stabilization provides steady imaging in rough sea conditions and allows the M300C to monitor targets or hazards over long distances continuously. Exceptional low light performance from the M300C gives captains enhanced awareness once the sun dips below the horizon.
- Products
- Marine
- Fixed Mount Thermal Cameras
- FLIR M300C
Added to cart
-
High Definition Navigation
Low light HD visible imaging sensor and long-range zoom offer enhanced target identification.
-
A Steady View in Rough Seas
Two-axis mechanical stabilization virtually eliminates the effects of pitch, heave, and yaw.
-
Seamless Integration
Exceptional connectivity with navigation and security systems.
ClearCruise™ Augmented Reality
Combining the M300C with Raymarine Axiom® offers next-level performance from Raymarine ClearCruise™ Augmented Reality enhancements. ClearCruise AR makes navigation even safer by presenting AIS targets, chart objects, and waypoints on top of high definition, ultra-low light video from the M300C.
Contact Sales
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.
Specifications
Visible Camera
- Lines of Resolution
- Up to 1920 x 1080 @ 30fps
- Minimum Illumination
- 0.1 lux (ICR off, slow shutter off, high sensitivity off) / 0.006 lux (ICR on, slow shutter off, high sensitivity off)
- Visible Detector Type
- 1/2.8” CMOS
- Visible E-Zoom
- 12x
- Visible Field of View
- Optical 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV
- Visible Focal Length
- 129 mm to 4.3 mm
- Zoom
- 30× Optical Zoom
System Specifications
- Analog Video Connector Types
- BNC
- Analog Video Output
- NTSC/PAL User Settable
- ClearCruise IR Analytics
- Yes, with Raymarine Axiom
- Current
- Peak 10.0 A
- Firefighter Mode
- No
- Gyro Stabilized
- Yes
- HD-SDI Lossless Video Output
- Yes
- Network Video Output
- Two, Independent H.264/MJPEG Network Video Streams
- ONVIF Conformance
- Profile S
- Operating Voltage Range
- -10% to +30% of Nominal Supply Range
- Pan-Tilt Adjustment Range
- 360° Continuous Pan, ± 90° Tilt
- Power Consumption
- 41 W (typical) 56 W (max)
Environmental
- Automatic Window Defrost
- Standard at Power-Up
- EMI
- IEC60945
- Lightning Protection
- Near Strike at 2kV
- Operating Temperature Range
- -13°F to +131°F (-25°C to +55°C)
- Salt Mist
- IEC60945
- Sand & Dust Ingress
- Mil-Std-810E or IP6X
- Shock
- 15g vertical, 9g horizontal
- Storage Temperature Range
- -22°F to +158°F (-30°C to +70°C)
- Vibration
- IEC60945
- Water Ingress
- IPX6 (heavy seas, power jets of water)
- Wind
- 100 knots (115.2 MPH)
Physical
- Size
- Camera: 8.7” (222mm) x 12.9” (328mm) / Camera with Top-Down Riser: 10.0” (254mm) x 14.4” (366mm)
- Weight
- Camera: 13.9lbs (6.3kg) / Camera with Top-Down Riser: 14.9lbs (6.8kg)
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
FLIR M300C
$6,995.99
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.