Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Next Generation Mobile Surveillance

LVSS

Go to Product Support

Protecting vast, remote borders, shorelines, and forward-operating bases requires speed, mobility and flexibility. Maximizing the power of a limited number of personnel is also critical. The skid-based LVSS is the next generation mobile surveillance solution. It converts a full-sized commercial pickup into a rapidly deployable command and control center. With radar and EO/IR cameras mounted to its 16-foot mast, LVSS provides efficient surveillance coverage throughout your mission to guard against smuggling, terrorism, and illegal immigration — day and night.

  • Mission-Ready in Minutes

    The removeable skid installs quickly. Easy, single-operator set-up of the mast and sensor/radar payloads means rapid deployment.

  • Covert, Nimble Mobility

    When it's time to relocate, the 16-foot mast retracts and stows out of sight under protective cover for transporting.

  • Rugged, Reliable, and Ergonomic

    Take command and control from the comfort of the cab. LVSS design is based on proven military-qualified experience in the most rigorous environments.

LVSS Provides the Most Advanced Integrated Surveillance Available

Simplify the complex. Seamlessly integrate Cameleon Command & Control software with radar and IR/EO camera systems for full perimeter security operations. Track up to 500+ targets simultaneously and bring steadfast long-range surveillance to the threat from distances up to 20km (12.4 miles) away.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

LVSS