ITS-Series Dual AID
Model: ITS-617 Dual AID 316L, 640 x 512, 17° FOV Go to Product Support![product image](/globalassets/imported-assets/image/its-dual-aid.png)
FLIR ITS-Series Dual AID cameras combine best-in-class thermal and visual imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging that allows traffic operators to see clearly in total darkness, in bad weather and over a long range.