Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Cloud-Based Thermal Image Storage and Reporting Software

FLIR Ignite

Model: FLIR Ignite - 10 GB Extended Storage, 1 year subscription Go to Product Support
product image

FLIR Ignite™ is a secure cloud storage and thermal imaging reporting software that gives you a seamless experience to directly upload, edit, organize, store, and share images and videos from select FLIR thermal cameras*. Stop wasting time copying images to other devices or backing up data with a USB cable. With FLIR Ignite, your images will automatically upload from your thermal camera to your Ignite account, allowing you to access files from a computer or mobile device whenever you need to. Edit thermal images while in the field and move files into custom folders to stay organized, then share findings with co-workers and clients using a password-protected link. You can even sync files to your computer for further analysis and generate detailed reports using FLIR Ignite's integrated reporting tools.

*Automatic upload feature currently works with select FLIR cameras: T5xx-Series, T8xx-Series, Exx-Series, Ex-Series, FLIR ONE-Series, GF77, and Cx-Series

Now available in 4 storage capacities: 1 TB, 100 GB, 10 GB, or 1 GB

Sales Contact Contact Sales

FLIR-IGNITE-THERMAL-SOFTWARE-BANNER_1200X628.png

 

Cloud-Based Thermal Image Storage and Reporting Software

FLIR_Line_Ironbow.png

FLIR Ignite: Access and Edit Your Images, From Anywhere, At Anytime

FLIR Ignite is a cloud storage and reporting software for thermal images. Upload images from your FLIR Ignite enabled camera and your data will be instantly available across all your devices. With FLIR Ignite you can quickly share images and reports with colleagues and clients whether you are in the office or on the go. You can also invite team members to work in the same folder and files. FLIR Ignite Sync allows you to sync your image library with your computer, for easy access when creating reports.

 

Watch Video    compare plans

 


 

 

IGNITE-PRO-IMAGE-EDIT.png

Edit Thermal Images

The Ignite Image Edit feature allows you and your collaborators to edit your thermal images online in your browser.


Features include:

  • Adding, removing or modifying measurements such as spots, boxes, lines, ellipses, polyareas, polylines or deltas
  • Editing level and span
  • Modifying existing sketch on image and creating new
  • Changing palettes
  • Changing and editing fusion modes
  • Adding Isotherms
  • Editing image parameters
  • Adding, editing and removing text annotations or notes
  • Saving images

See Plan Pricing

*Requires WebGL 2.0 compatible browser.
**Image Edit is available both on desktop and mobile devices.

 

FLIR_Line_Ironbow.png

Comparison View

Comparison view lets you edit multiple images and compare them side-by-side.

Features include:

  • Compare reference and analyzed image next to each other
  • Import multiple images from Library into Image Edit, add or remove images later in gallery
  • Transfer image settings from one image to another or to all imported images at once
  • Link images together and make changes on both images simultaneously

See Plan Pricing

*Requires WebGL 2.0 compatible browser.
**Currently, Comparison View is available on desktop only.

 

 

IGNITE-PRO-COMPARISON-VIEW.png

FLIR_Line_Ironbow.png

 

 

IGNITE-PRO-Temperature-trend-graphs.png

 

Temperature Trend Graphs

Create graphs showing temperature measurements over a period of time - to better analyze and compare changes in temperature. Export graphs as images and add to reports to share with your colleagues, stakeholders, or clients. 

  • Create multiple temperature trend graphs
  • Add up to 5 measurement lines per graph
  • Create a reference area to clearly indicate a temperature safe zone similar to isotherms
  • Export your graphs as a jpeg and attach them to a report or share them through Ignite

See Plan Pricing

*Requires WebGL 2.0 compatible browser.
**Currently, creating temperature trend graphs is available on desktop only.

FLIR_Line_Ironbow.png

 

Professional Reporting

Select images from your library and generate professional reports with our built-in templates.

Features include:

      • Reordering images and data modules within page settings
      • Adjusting image and different data module settings
      • Edit text on page
      • Customized header and footer
      • Select image quality and paper format within report settings

See Plan Pricing

*Requires WebGL 2.0 compatible browser.
**Currently, Ignite reporting is available on desktop only.

 

 

IGNITE-PRO-REPORTS-FINAL.png

FLIR_Line_Ironbow.png

 

  Comparison Chart

Feature Starter Pro

Collection & Organization

FLIR camera integration* Yes Yes
Image upload Yes Yes
Storing and organizing 1 GB storage included 100 GB storage included

Analysis & Editing

Image editing Yes Yes
Comparison view No Yes
Temperature trend graphs No Yes

Sharing & Collaboration

Shared folders 3 1000
Shared links 100 1000

Reporting

Create professional thermal imaging inspection reports 3 / month, 5 pages per report Unlimited, unlimited pages per report
Standard templates Yes Yes
Add comparison view findings to reports No Yes
Add temperature trend graphs to reports No Yes

Account Management

Storage options 1 GB (free)
10 GB
100 GB
1 TB
100 GB (included)
1 TB

* Automatic upload feature currently works with select FLIR cameras: T5xx-Series, T8xx-Series, Exx-Series, Ex-Pro Series, FLIR ONE-Series, GF77, and Cx-Series.
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
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.