Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

GPIO Cables with 8-pin Hirose HR25 Circular Connector

GPIO Cables with 8-pin Hirose HR25 Circular Connector

General Specifications

Number of pins 8
Connector Type Hirose HR25 Circular Connector
Length 1 meter or 4.5 meters
Cable Diameter 5.2 mm

image8azmd.png

L = 1 meter or 4.5 meters

1 = Hirose 8 pin circular connector solder type

2 = UL20276 24AWG*8C+FAB 16*5/0.10 OD: 5.2 mm PVC Jacket, black

image2enou.png

Pin Color Flea3 / Grasshopper3
1 Black Opto-isolated Input
2 White Opto-isolated Output
3 Red Input / Output / Serial Transmit (TX)
4 Green Input / Output / Serial Receive (RX)
5 Brown Camera Power Ground
6 Blue Opto-isolated Ground
7 Orange Camera Power Input
8 Yellow Camera Power Output

Resources & Support

Below are assets shared by all models of this product family.

For model-specific assets, select an option in the Model Finder above.

PCN-2023-004 GPIO Cable Change

Product Change Notification

Download

ACC-01-3000 and ACC-01-3005 Datasheet

Datasheet

Download

ACC-01-3000-2D-Drawing

Drawing

Download

ACC-01-3005-2D-Drawing

Drawing

Download

Related Products