HD 2-Way Articulating 3.9 mm × 1 m Camera Probe for Extech HDV700-Series High-Performance Videoscope
- Products
- Test & Measurement
- Industrial Imaging & Inspection
- Videoscopes
- HDV7C-A2-39-HD-1
Added to cart
Specifications
General Specifications
- Articulation
- 2 ways 180°
- Depth of Field
- 10 mm to infinity
- Diameter
- 3.9 mm
- Encapsulation
- Probe Tip : IP67 Approved for use in brake and transmission fluid, diesel fuel, unleaded gasoline, engine oil, and CPC hydraulic fluid (46AWS)
- Field of View
- 90˚
- Field of view (FOV)
- 90˚
- Frame Rate
- 30 fps
- LED
- Adjustable LED ring lamp around camera lens
- Material
- Stainless steel mesh cable
- Operating Temperature
- -10˚C to 60˚C (14˚F to 140˚F)
- Probe Length
- 1 m
- Resolution
- 1280 × 720
Additional Details
- Certifications
- CE, UKCA
- Warranty
- 2 years
Applicable Products
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.