Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

High-Performance Videoscope Kits

Extech HDV700-Series

Model: HDV750 Videoscope Plumbing Kit with 28 mm Camera, 30 m Plumbing Spool and Probe Length Locator Go to Product Support
product image

The Extech HDV700 is a versatile and lightweight professional videoscope that is designed for inspections in locations that are difficult or unsafe to access. With one or more of the eight waterproof (IP67) camera probes*, you can use the HDV700 for condition monitoring in manufacturing, HVAC/R, plumbing, building, and automotive applications. A range of small diameter and articulating camera probes are available to give you clear visibility of components from the 5-inch color touchscreen display. Easily maneuver the narrow probes into small openings without disassembling equipment. The HDV700 also features multiple data recording options so you can easily create reports at the job site by transferring images and videos to your laptop.
*Sold separately, or as a kit (see related products section for additional probe options)

$4,399.00
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

Extech HDV700 Series High-Performance Videoscope

  • Lightweight and flexible

    The lightweight display (705 g) features a stand and tripod mount to make your inspections easier

  • Avoid taking apart equipment

    With 8 narrow camera probe options to choose from, you can access difficult-to-see components without disassembling equipment

  • Create detailed reports

    Capture high-quality still images and videos, and record voice annotations or add notes to photos for advanced reports

8 Camera Probes for 1 Videoscope

8 Camera Probes for 1 Videoscope

Select from 8 versatile camera probes for your HDV700 High-Performance Videoscope. Pick one—or more—depending on your inspection needs.

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General Specifications
Battery
3.6 V Li-Ion Battery
Depth of Field
10 mm to infinity
Diameter
28 mm
Direction of Camera View
Forward
Encapsulation
Display: IP54
Camera probe: IP67
Field of view (FOV)
150˚
Frame Rate
30 fps
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Probe Flexibility
Fiberglass
Probe Length
30 m spool
Resolution
Camera Probe: 640 × 480
Storage Capacity
Up to 64 GB micro SD (32 GB microSD included)
Tripod Mounting
UNC ¼″-20
Accessories
Accessories In the Box
32 GB micro SD card, Universal power adapter (US, EU, UK, AUS plugs), Ø100 mm brush, USB-A to USB-C cable, HDMI Type A to Type D cable, pipe, and carrying case
Additional Details
Certifications
CE, UKCA
Warranty
2 years
Communication & Data Storage
Video/Image Transfer
Micro SD, USB
Environmental & Certifications
Drop
1 m
File Storage & Communication
Video Output
Micro HDMI
Imaging & Optical
Display Size
5"
UI-UX
Display resolution
800 × 480 color TFT
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Extech HDV700-Series - Model: HDV750 Videoscope Plumbing Kit with 28 mm Camera, 30 m Plumbing Spool and Probe Length Locator

Change Selection

$4,399.00