Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Legacy High Performance USB3 Vision Camera

Grasshopper3 USB3

Model: GS3-U3-60QS6C-C: Discontinued Go to Product Support
product image

The Grasshopper®3 camera line provides high-performance, high-quality imaging by combining FLIR expertise with the latest in CCD and CMOS technology.

Have a question?

Contact Us   Support Resources

Specifications
Resolution
2736 × 2192
Megapixels
6
Max Frame Rate Standard
25
Pixel Size
4.54
Lens Mount
C-mount
Sensor Type
CCD
Sensor Model
Sony ICX694
Data Interface
USB 3.1 Gen 1
Spectrum
Color
Part Number
GS3-U3-60QS6C-C
Features
Exposure Range
0.04 ms to 5400 seconds
Flash Memory
2 MB non-volatile memory
Image Buffer
128 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Max Frame Rate Standard
25
Partial Image Modes
Pixel binning, ROI
Triggering Modes
Standard, bulb, low smear, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
19.09 (Mode 0) 16.82 (Mode 7)
Dynamic Range dB
62.11 (Mode 1) 62.94 (Mode 7)
Gain Range
-6.158 dB to 24 dB
Quantum Efficiency
74 (Mode 0) 73 (Mode 7) (% at 525 nm)
Quantum Efficiency Blue
56 (Mode 1) 55 (Mode 7) (% at 470 nm)
Quantum Efficiency Green
60 (Mode 1) 59 (Mode 7) (% at 525 nm)
Quantum Efficiency Red
55 (Mode 1) 55 (Mode 7) (% at 640 nm)
Saturation Capacity (e-)
14092 (Mode 1) 13505 (Mode 7)
Temporal Dark Noise (Read Noise)
10.56 (Mode 1) 9.12 (Mode 7)
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Connector
USB3 Micro-B | Hirose HR25-7TR-8SA
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
14-bit
Dimensions [W x H x L]
44 mm × 29 mm × 58 mm
Lens Mount
C-mount
Mass
90 g
Megapixels
6
Non-Isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Optical Filter
IR cut-off (670 nm)
Opto-isolated I/O Ports
1 input, 1 output
Part Number
GS3-U3-60QS6C-C
Pixel Size
4.54
Power Consumption [Maximum]
4.5 W
Power Requirements
5 V via USB3 or 8-24 V via GPIO (e×ternal power is recommended for this model)
Resolution
2736 × 2192
Sensor Format
1"
Sensor Model
Sony ICX694
Sensor Shutter Type
Global shutter
Sensor Type
CCD
Serial Port
1 (over non-isolated I/O)
Spectrum
Color
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Accessories (Included)
Tripod Mount Adapter (ACC-01-0011)
Port
USB3 Port
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Grasshopper3 USB3 - Model: GS3-U3-60QS6C-C: Discontinued

Change Selection