Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Legacy GigE Vision Camera

Grasshopper3 GigE

Model: GS3-PGE-91S6C-C: Discontinued Go to Product Support
product image

The Grasshopper®3 GigE camera family utilizes primarily Sony CCD sensors and the Sony Pregius IMX174 sensor. For FLIR GigE cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Sales Contact Contact Sales

Have a question?

Contact Us   Support Resources

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Resolution
3376 × 2704
Megapixels
9.1
Max Frame Rate Standard
9
Pixel Size
3.69
Lens Mount
C-mount
Sensor Type
CCD
Sensor Model
Sony ICX814
Data Interface
Gigabit Ethernet 1 Gbps
Spectrum
Color
Part Number
GS3-PGE-91S6C-C
Features
Exposure Range
0.040 ms to 4 seconds
Flash Memory
2 MB non-volatile memory
Image Buffer
128 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Max Frame Rate Standard
9
Partial Image Modes
Pixel binning, ROI
Triggering Modes
Standard, bulb, low smear, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
16.14 (Mode 0) 16.08 (Mode 7)
Dynamic Range dB
61.24 (Mode 0) 60.91 (Mode 7)
Gain Range
-9.431 dB to 24 dB
Quantum Efficiency Blue
55 (Mode 0) 55 (Mode 7) (% at 470 nm)
Quantum Efficiency Green
60 (Mode 0) 59 (Mode 7) (% at 525 nm)
Quantum Efficiency Red
51 (Mode 0) 51 (Mode 7) (% at 640 nm)
Saturation Capacity (e-)
10681 (Mode 0) 10229 (Mode 7)
Temporal Dark Noise (Read Noise)
8.76 (Mode 0) 8.71 (Mode 7)
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Connector
RJ45 (horizontal locking) | Hirose HR25-7TR-8SA
Data Interface
Gigabit Ethernet 1 Gbps
Digitization Bit Depth (ADC)
14-bit
Dimensions [W x H x L]
44 mm × 29 mm × 58 mm
Lens Mount
C-mount
Mass
90 g
Megapixels
9.1
Non-Isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Optical Filter
IR cut-off (670 nm)
Opto-isolated I/O Ports
1 input, 1 output
Part Number
GS3-PGE-91S6C-C
Pixel Size
3.69
Power Consumption [Maximum]
<4.7 W
Power Requirements
Power over Ethernet (PoE), or 12 V nominal (8 - 24 V) via GPIO
Resolution
3376 × 2704
Sensor Format
1"
Sensor Model
Sony ICX814
Sensor Shutter Type
Global shutter
Sensor Type
CCD
Serial Port
1 (over non-isolated I/O)
Spectrum
Color
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Accessories (Included)
Tripod Mount Adapter (ACC-01-0011)
Port
Gigabit Ethernet Port
Power Sourcing Equipment
PoE Interface Card / Injector/ Switch or Camera Power Supply(12v 1.5A, 8–pin Hirose)
Required Accessories
Lens, Cable, Host Adapter (GigE)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Grasshopper3 GigE - Model: GS3-PGE-91S6C-C: Discontinued

Change Selection