Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR IR lens LR (7–8.5 µm) with case

Model: FLIR IR lens 25° LR (7–8.5 µm) with Case (T300115) Go to Product Support
product image

Exclusively for the GF77 Gas Find IR camera to detect methane, nitrous oxide, sulfur dioxide, R-134a, and R152a. Available in 25° or 6° lens options.

$7,599.00
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General
Contents
Lens, lens case
Packaging Type
Cardboard box
Packaging Weight
0.410 kg (0.90 lb)
Imaging & Optical
Compatible cameras
GF77
Minimum Focus Distance with MSX
0.65 m (2.1 ft)
Other
Detects Following Gases
Methane, nitrous oxide, sulfur dioxide, R-134a and R-152a
System Overview
Size
45.4 × 72 mm (1.79 × 2.83 in)
Thermal Camera
Lens Identification
Automatic
Spatial resolution (IFOV)
1.4 mrad/pixel
Visible Camera
Field of view (FOV)
25° × 19°
f-number
1.04
Minimum Focus Distance
0.3 m (0.98 ft)
Applicable Products

FLIR IR lens LR (7–8.5 µm) with case - Model: FLIR IR lens 25° LR (7–8.5 µm) with Case (T300115)

Change Selection

$7,599.00