VPOWR is a high-performance short-pulse laser source capable of over 50W peak powers in 10-50 nanosecond pulses. The VPOWR uses proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology, which offers high peak powers and high-brightness in a circular output beam for unmatched performance for time of flight ranging, 3D sensing, LIDAR, and gesture recognition applications. The plug and play board only requires supply power and trigger signal for operation. Custom formats and solutions area available.
- Products
- OEM Cameras, Components, and Lasers
- Lasers
- Laser Components
- VPOWR
Added to cart
-
Multiple Waveband Options
NIR and SWIR illumination options are available for a variety of tactical operations.
-
Low Speckle Illumination
Uniform spatial illumination in a circular illumination pattern with low speckle, while also delivering low weight, high efficiency, and high reliability.
-
Low SWaP, High Power
Designed for SWaP-sensitive platforms, the FLIR CLI products provide speckle-free illumination through use of proprietary VCSEL technology in passively cooled compact packages.