Proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology is ideal for illumination applications, producing unmatched low-speckle and uniform-illumination quality. Offering high-power VCSEL arrays producing up to 5W of continuous wave output power in an easy-to-mount vertical pin package. Currently offered at 1060 nm, 8xx and 9xx nm wavelengths will soon be available.
- Products
- OEM Cameras, Components, and Lasers
- Lasers
- Laser Components
- VCSEL
Added to cart
-
Multiple Waveband Options
NIR and SWIR illumination options are available for a variety of tactical operations.
-
Low Speckle Illumination
Uniform spatial illumination in a circular illumination pattern with low speckle, while also delivering low weight, high efficiency, and high reliability.
-
Low SWaP, High Power
Designed for SWaP-sensitive platforms, the CLI products provide speckle-free illumination through use of proprietary VCSEL technology in passively cooled compact packages.