Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Near-Infrared VCSEL Illuminator

SABER-NIR

Go to Product Support
product image

The SABER-NIR illuminator provides high-power, near-infrared illumination for use with night vision and I2 imagers. With up to 499mW of adjustable NIR illumination, the SABER-NIR provides unsurpassed beam uniformity for the ultimate capability in feature resolution and target discrimination. Small and lightweight, the battery operated SABER-NIR can be rifle-mounted or handheld. With variable beam divergence and variable intensity from 10mW to 499mW, it can be used for both close quarter, long-range, and precision applications. The SABER-NIR provides a key tool for operators day or night.

The sale of these devices, intended solely for use by government law enforcement agency personnel, is restricted to Federal, state, and local government law enforcement agencies through a direct purchase order.

  • MISSION FLEXIBILITY

    The SABER-NIR can be rifle-mounted or used as a handheld device, giving the operator more options in the field.

  • NEAR AND FAR APPLICATIONS

    With variable beam divergence, the SABER-NIR can be used across a variety of missions in both close-quarter applications and long-range.

  • HIGH-POWERED SOLUTION

    The SABER-NIR provides the operator with superior resolution and target discrimination in the field.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

SABER-NIR