Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

On-Camera Deep Learning

Firefly DL

Model: FFY-U3-16S2C-S-DL: 1.6 MP, 60 FPS, Sony IMX296, Color Go to Product Support
product image

Deep learning is a powerful tool for system designers to quickly automate complex and subjective decision making and deliver higher quality products and improved productivity. Deploy your trained neural network to the FLIR Firefly DL with Neuro technology and reduce system cost and complexity by making decisions on-camera without host PC. With its very small size, low weight and power consumption, the Firefly DL camera is ideal for embedding into mobile, desktop, and handheld systems.

$326.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
  • DEEP LEARNING FOR FASTER DEPLOYMENT & NEW POSSIBLITIES

    Quickly develop and deploy accurate solutions to challenging automation problems with deep learning.

  • DEEP LEARNING INFERENCE ON-CAMERA

    Reduce system cost and complexity by deploying your trained network to a Firefly DL camera, eliminating the need for a host system for classification tasks

  • IDEAL FOR EMBEDDING INTO COMPACT, PORTABLE DEVICES

    Tiny package of 27 mm × 27 mm × 14 mm, only 2W power consumption and 20 gram mass

Have a question?

Contact Us   Support Resources

Specifications
Resolution
1440 x 1080
Megapixels
1.6
Max Frame Rate Standard
60
Pixel Size
3.45
Lens Mount
S-mount
Sensor Type
CMOS
Sensor Model
Sony IMX296
Data Interface
USB 3.1 Gen 1
Spectrum
Color
Part Number
FFY-U3-16S2C-S-DL
Features
Acquisition Modes
Continuous / Single Frame / Multi Frame
Exposure Range
29.0 µs to 30.0 S
Flash Memory
24 MB non-volatile memory
Image Buffer
32 MB
Image Processing
Gamma, lookup table, denoise, and sharpness
Max Frame Rate Standard
60
Partial Image Modes
ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
9.54
Dynamic Range dB
65.61
Gain Range
0.0 to 48.0 dB
Quantum Efficiency Blue
47 (470 nm)
Quantum Efficiency Green
57 (525 nm)
Quantum Efficiency Red
44 (630 nm)
Saturation Capacity (e-)
10408
Temporal Dark Noise (Read Noise)
4.95
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Connector
USB3 Micro-B | JST BM06B-NSHSS-TBT
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
10-bit
Dimensions [W x H x L]
27 mm x 27 mm x 14.5 mm
Lens Mount
S-mount
Mass
20 g
Megapixels
1.6
Non-Isolated I/O Ports
4 bi-directional
Operating Humidity
20% to 80% (no condensation)
Operating Temperature
0°C to 85°C (case)
Optical Filter
IR cut-off (670 nm)
Part Number
FFY-U3-16S2C-S-DL
Pixel Size
3.45
Power Consumption [Maximum]
2.2 W
Power Requirements
5 V via USB 3.1 interface
Resolution
1440 x 1080
Sensor Format
1/2.9"
Sensor Model
Sony IMX296
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Spectrum
Color
Storage Humidity
20% to 95% (no condensation)
Storage Temperature
-30°C to 60°C (ambient)
Recommended System Configuration
Port
USB3 Port
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Media gallery
On-camera deep learning & third generation Pregius – in action!
Introducing FLIR Firefly DL Inference Camera
Getting Started with the Firefly DL: Using the cat-dog inference network | FLIR Machine Vision
Getting Started with the Firefly DL: Using a newly-trained neural network | FLIR Machine Vision
Getting Started with Firefly DL: Detection with a pre-trained neural network | FLIR Machine Vision
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Firefly DL - Model: FFY-U3-16S2C-S-DL: 1.6 MP, 60 FPS, Sony IMX296, Color

Change Selection

$326.00