Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

New
Multi-Spectral Pan-Tilt-Zoom Camera for Fire Detection and Monitoring of Surface Temperature Thresholds

FH-Series™ R PTZ

Model: FH-625 R PTU, 25 MM Go to Product Support
product image

The FH-Series R PTZ is a ruggedized, fixed Pan-Tilt Zoom IP visible plus thermal radiometric camera for fire detection and security applications. This multi-spectral camera integrates industry-leading thermal imaging with 1080p visible imaging to provide rapid visual verification of smoke and hot spots and for detecting fires early in outdoor areas. The onboard radiometry in the camera, combined with Pan-Tilt-Zoom functionality, enables continuous wide area coverage and round the clock monitoring against potential fires. When a hot spot or surface temperature change is detected, the contactless temperature measurement is sent to the operator through a connected Video Management System (VMS) for instantaneous assessment and deployment of response tactics. Custom scheduling provides security personnel the flexibility to enable and disable alarms depending on business hours and seasonality.

Sales Contact Contact Sales
  • Protect large and small areas from fires

    Integrates a high-resolution radiometric <35 mK NETD thermal sensor with a 1080p visual, 30x zoom camera for hot spot detection and visual verification.

  • Detect hot spots early

    Measures surface temperatures and processes temperature differences in real time.

  • Highly-customizable measurement and alarms

    Onboard radiometry delivers minimum, maximum, average and differential temperature measurement in user-defined spots, box and polygon shaped areas.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Detector Type
Long-life, uncooled Vox microbolometer
Enclosure
FH R PTZ camera: NEMA 4X PTU unit: aluminum alloy
Input Voltage
24 V AC (±10%) 24 V DC (±10%)* *Ensure power supply is capped correctly to avoid overheating
Power Consumption
FH-Series R PTZ + PTU Unit: ≤150 W
Size [L × W × H]
tba
Surge Immunity on AC Power Lines
EN 50130-4 (FH R PTZ camera only)
Surge Immunity on Signal Lines
EN 50130-4 (FH R PTZ camera only)
Weight
18.1 kg (41.4 lbs)
Compliance & Certifications
Compliance and Certifications
FH R PTZ camera: FCC Part 15 (Subpart B, class A); UL Listed; RoHS; WEEE FH R PTZ camera plus PTU unit: Certifications Pending. ONVIF Profile S, G, T IEC 62368
Connections & Communications
Control Protocols
Pelco D
Cyber Security
Security
IEEE 802.1X TLS / HTTPS User authentication Access control via firewall User credentials with policy enforcement Digest authentication
Environmental
Humidity
FH R PTZ camera: 0-95% relative humidity PTU unit: <90% relative humidity
IP Rating (dust & water ingress)
IP66
Operating Temperature Range
-35°C to 65°C (-31°F to 149°F)
Shock
IEC 60068-2-27 (FH R PTZ camera only)
Storage Temperature
FH R PTZ camera: -55°C to 85°C (-67°F to 185°F) PTU unit: -40°C to 70°C (-40°F to 158°F)
Vandal Resistance
IK10 (except windows; FH R PTZ camera only)
Vibration
IEC 60068-2-64 (FH R PTZ camera only)
Environmental & Certifications
Corrosion
FH R PTZ camera: MIL-STD 810G, 1000 hr salt spray PTU unit: PH 6.5 to 7.2, continuous spraying for 48 hours without surface change
Imaging & Optical
Frame Rate
30 Hz
Visible Camera Resolution
Full HD 1080p (1920 × 1080)
Imaging & Optical
F_number
f/1.1
Measurement & Analysis
Accuracy
Target below 100°C (212°F): ±5°C (±9°F) Target below 150°C (302°F): ±5% Target above 150°C (302°F): ±15% Measured at 25°C ambient temperature. Inaccuracy can increase at extreme temperatures.
Object Temperature Range
High Gain Mode: 0°C to 160°C (32°F to 320°F) Low Gain Mode: 0°C to 380°C (32°F to 716°F)
Other
Optical zoom_Visible
Up to 30x
Surge Protection
FH R PTZ camera: TVS 6000 V lightning protection, surge protection, voltage transient protection PTU Unit power: 2000 V (line to ground 2000 V, line to line 1000 V) Video signal: 1000 V (line to ground 1000 V, line to line 500 V)
PTZ
Pan Angle
360° continuous
Pan Speed
0.1°/s to ~55°/s
Presets - Preset Accuracy
Supports 200 valid preset bits; ±0.1° accuracy
Tilt Angle
-75° to ~40°
Tilt Speed
0.1°/s to ~25°/s
Sensor & Optical
Field of View
25° × 18°
Storage
Internal Storage
microSD card slot: up to 512 GB on a Class 10 microSD/microSDHC/microSDXC card (minimum 8 GB)
System Integration
Digital I_O
Input: two dry alarm contacts Output: two relay contacts, 1A max and 24 V AC/30 V DC Normally open or normally closed (configurable)
Ethernet
100/1000 Mbps
Network APIs
NEXUS SDK, NEXUS CGI, ONVIF PROFILES S, G, and T
Streaming Resolution
Primary and Secondary Streams Thermal: VGA (640 × 512) Visible: 1080p (1920 × 1080), 720p (1280 × 720), VGA (640 × 480)
Supported Protocols
IPv4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X
Thermal Camera
Image Uniformity Optimization
Automatic flat-field correction (FFC) - thermal and temporal triggers
Pixel Pitch
17 µm
Thermal AGC Region of Interest [ROI]
Default, presets, and user-definable to ensure optimal image quality on subjects of interest
Thermal Image Settings
Auto AGC, Digital Detail Enhancement (DDE), brightness, contrast
Video & Recording
Video Compression
H.264/H.265/MJPEG: four independent streams (2 visible, 2 thermal)
Visible Camera
Array format
640 × 512
Focal Length
25 mm
Sensitivity
<35 mK @ 25°C (77°F), f/1.0
Spectral Range
7.5 µm to 13.5 µm
Video Frame Rate
NTSC: 5-30 fps / PAL: 5-25 fps
Visible f number
f/1.6–f/4.4
Visible Camera
Visible Field of View
HFOV: 2.34° to 59.8° / VFOV: 1.48° to 40.5°
Visible Focal Length
4.5 mm to 135 mm
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FH-Series™ R PTZ - Model: FH-625 R PTU, 25 MM

Change Selection