Elara™ FB-Series ID
Model: FB-309 ID, 9° FOV, 12 µm Go to Product Support![product image](/globalassets/imported-assets/image/fb-series-id.png)
The FLIR Elara™ FB-Series ID thermal security camera uses onboard analytics to classify human or vehicular intrusions, making it ideal for perimeter intrusion detection and sterile-zone monitoring. The Elara™ FB-Series ID can also hand off classified intrusions to FLIR PTZ cameras for autonomous tracking of intruders. Easy to set up, Elara™ FB-Series provide reliable detection with low false alarm rates in challenging environments, bad weather, and complete darkness.
![Sales Contact](/Assets/icons/Icon-ContactSales.png)