Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

New
Test, Develop and Deploy at Speed

Dragonfly S USB3

Model: DR-U3-50Y2C-B1-S: 5.0 MP, Color, Partial Cased, S-mount, Back USB3 Connector Go to Product Support
product image

Dragonfly® S is a first of its kind, practical option for industries ranging from life science instrumentation to factory automation. The modular, compact, and lightweight design accelerates the inception stage of imaging application development for at-scale manufacturing, volume-based applications, and multi-camera systems. Paired with sensor options from Sony, onsemi and Teledyne e2v, Dragonfly® S is ideal for embedded or handheld device applications such as biometrics kiosk solutions, ophthalmoscopy, 3D scanning, automated optical inspection, and more.


Dragonfly S will be shipping in Q3 2024

  • Flexible Camera Configurations

    Board-level to fully enclosed models with lightweight aluminum case. Side/back USB3 connector orientations, with locking mechanism.

  • Compact and Lightweight

    Compact, lightweight design for handheld or embedded devices. Class B EMC safety compliant for cased models.

  • Reliable Image Delivery

    Onboard image buffering ensures that every captured image frame is reliably transferred to the host CPU

"Having worked with multiple Teledyne IIS camera series for over a decade, I had high expectations for the Dragonfly series as an upgrade to one of the existing camera lines we use in our high performance Eye-tracking systems. I'm pleased to say that it not only met but exceeded our expectations. The Dragonfly's flexible configurations made it very straightforward to integrate into our existing workflow. The Dragonfly provides a cost effective solution to our need for high quality machine vision cameras and has become an invaluable asset for our Eye-tracking systems."

 

Dr. Craig Hennessey, PhD, PEng

Gazepoint

Specifications
Resolution
2592 x 1944
Megapixels
5.0
Max Frame Rate Standard
49
Pixel Size
2.2
Lens Mount
S-mount
Sensor Type
CMOS
Sensor Model
onsemi AR0521
Data Interface
USB 3.1 Micro-B, back connector
Spectrum
Color
Part Number
DR-U3-50Y2C-B1-S
Features
Acquisition Modes
Continuous / Single Frame / Multi Frame
Flash Memory
6 MB
Image Processing
Gamma, lookup table
Max Frame Rate Standard
49
User Sets
1
Performance
Dynamic Range dB
69
Quantum Efficiency Green
78 @530 nm
Physical
Connector
USB3 Micro-B (back) |JST BM06B-NSHSS-TBT
Data Interface
USB 3.1 Micro-B, back connector
Digitization Bit Depth (ADC)
10-bit, 12-bit
Lens Mount
S-mount
Megapixels
5.0
Non-Isolated I/O Ports
4 bi-directional
Operating Temperature
0° to 50°C
Part Number
DR-U3-50Y2C-B1-S
Pixel Size
2.2
Power Consumption [Maximum]
2.4 W
Resolution
2592 x 1944
Sensor Format
1/2.5"
Sensor Model
onsemi AR0521
Sensor Shutter Type
Rolling shutter
Sensor Type
CMOS
Serial Port
1 over non-isolated I/O
Spectrum
Color
Recommended System Configuration
Port
USB3 Port
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Media gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Dragonfly S USB3 - Model: DR-U3-50Y2C-B1-S: 5.0 MP, Color, Partial Cased, S-mount, Back USB3 Connector

Change Selection