Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Side Connector USB3 Camera

Chameleon3 USB3

Model: CM3-U3-13Y3M-S-BD: 1.3 MP, 149 FPS, PYTHON 1300, Mono Go to Product Support
product image

The Chameleon®3 camera family combines the ease-of-use of USB3, small size, flexibility of board-level versions, and popular CMOS image sensors into an affordable package. For FLIR cameras with the latest sensors and most advanced feature sets, please refer to Blackfly S and Oryx camera families.

$415.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns

Have a question?

Contact Us   Support Resources

Specifications
Resolution
1280 × 1024
Megapixels
1.3
Max Frame Rate Standard
149
Pixel Size
4.8
Lens Mount
S-mount
Sensor Type
CMOS
Sensor Model
onsemi Python 1300
Data Interface
USB 3.1 Gen 1
Spectrum
Mono
Part Number
CM3-U3-13Y3M-S-BD
Features
Exposure Range
0.01 ms to 1 second
Flash Memory
1 MB non-volatile memory
Image Buffer
16 MB
Image Processing
Gamma, lookup table, and sharpness
Max Frame Rate Standard
149
Partial Image Modes
Pixel binning, decimation, ROI
Triggering Modes
Standard, bulb, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
16.14
Dynamic Range dB
55.84
Gain Range
0 dB to 18 dB
Quantum Efficiency
59 (% at 525 nm)
Saturation Capacity (e-)
6057
Temporal Dark Noise (Read Noise)
9.28
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Connector
USB3 Micro-B | JST BM09B-NSHSS-TBT
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
10-bit
Dimensions [W x H x L]
40 mm × 31 mm (board level)
Lens Mount
S-mount
Mass
27.9 g
Megapixels
1.3
Non-Isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
CM3-U3-13Y3M-S-BD
Pixel Size
4.8
Power Consumption [Maximum]
<3 W
Power Requirements
5-24 V via GPIO or 5 V via USB3
Resolution
1280 × 1024
Sensor Format
1/2"
Sensor Model
onsemi Python 1300
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Spectrum
Mono
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Port
USB3 Port
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Chameleon3 USB3 - Model: CM3-U3-13Y3M-S-BD: 1.3 MP, 149 FPS, PYTHON 1300, Mono

Change Selection

$415.00