Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Side Connector USB3 Camera

Chameleon3 USB3

Model: CM3-U3-13S2M-CS-BD: Discontinued Go to Product Support
product image

The Chameleon®3 camera family combines the ease-of-use of USB3, small size, flexibility of board-level versions, and popular CMOS image sensors into an affordable package. For FLIR cameras with the latest sensors and most advanced feature sets, please refer to Blackfly S and Oryx camera families.

Have a question?

Contact Us   Support Resources

Specifications
Resolution
1288 × 964
Megapixels
1.3
Max Frame Rate Standard
30
Pixel Size
3.75
Lens Mount
CS-mount (5 mm C-mount adapter not included)
Sensor Type
CCD
Sensor Model
Sony ICX445
Data Interface
USB 3.1 Gen 1
Spectrum
Mono
Part Number
CM3-U3-13S2M-CS-BD
Features
Exposure Range
0.046 ms to 31.9 seconds
Flash Memory
1 MB non-volatile memory
Image Buffer
16 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Max Frame Rate Standard
30
Partial Image Modes
Pixel binning, decimation, ROI
Triggering Modes
Standard, bulb, low smear, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
15.67
Dynamic Range dB
58.81
Gain Range
-11 db to 23.991 dB (Remove parameter limit to enable negative gain)
Quantum Efficiency
68 (% at 525 nm)
Saturation Capacity (e-)
9231
Temporal Dark Noise (Read Noise)
10.09
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Connector
USB3 Micro-B | JST BM09B-NSHSS-TBT
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
12-bit
Dimensions [W x H x L]
40 mm × 31 mm (board level)
Lens Mount
CS-mount (5 mm C-mount adapter not included)
Mass
27.9 g
Megapixels
1.3
Non-Isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Optical Filter
None
Opto-isolated I/O Ports
1 input, 1 output
Part Number
CM3-U3-13S2M-CS-BD
Pixel Size
3.75
Power Consumption [Maximum]
<3 W
Power Requirements
5-24 V via GPIO or 5 V via USB3
Resolution
1288 × 964
Sensor Format
1/3"
Sensor Model
Sony ICX445
Sensor Shutter Type
Global shutter
Sensor Type
CCD
Spectrum
Mono
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Port
USB3 Port
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Chameleon3 USB3 - Model: CM3-U3-13S2M-CS-BD: Discontinued

Change Selection