Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

New

C-mount 1.1" Lenses

Model: Computar 12 mm, 1.1", 12 MP, C-mount Lens Go to Product Support
product image

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

$675.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • Selecting a Lens for your Camera Article

    This article reviews and provides guidance on factors to consider including: camera lens mount, lens focal length, sensor size, and sensor spatial resolution and megapixel lenses. See link further below on this page.

  • Lens Calculator Tool

    Use our interactive Lens Calculator tool to calculate focal length, field of view, or object distance. See link further below on this page.

  • We are here to help!

    Our international Sales team is available to help. Click the Inquiry button and ask us a question. Make sure to provide as much detail as possible.

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
LENS-120C7C
Focal Length
12mm
Lens Mount [accessory]
C-Mount
Optical Format
1.1"
Manufacturer Part Number
Computar V1228-MPY
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

C-mount 1.1" Lenses - Model: Computar 12 mm, 1.1", 12 MP, C-mount Lens

Change Selection

$675.00