Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

New

C-mount 1" Lenses

Model: Edmond Optics 16 mm, 1.0", 20 MP, C-mount Lens Go to Product Support
product image

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

$1,269.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • Selecting a Lens for your Camera Article

    This article reviews and provides guidance on factors to consider including: camera lens mount, lens focal length, sensor size, and sensor spatial resolution and megapixel lenses. See link further below on this page.

  • Lens Calculator Tool

    Use our interactive Lens Calculator tool to calculate focal length, field of view, or object distance. See link further below on this page.

  • We are here to help!

    Our international Sales team is available to help. Click the Inquiry button and ask us a question. Make sure to provide as much detail as possible.

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
LENS-160E6C
Focal Length
16mm
Lens Mount [accessory]
C-Mount
Optical Format
1"
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

C-mount 1" Lenses - Model: Edmond Optics 16 mm, 1.0", 20 MP, C-mount Lens

Change Selection

$1,269.00