Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

High Accuracy Depth Sensing

Bumblebee X 5GigE

Model: BX-P5G-30C-XC3 Go to Product Support
product image

Bumblebee® X and software Spinnaker® 3D is a comprehensive industrial grade (IP67) stereo vision solution with onboard processing to build successful systems for warehouse automation, robotics guidance, and logistics. The camera is designed to operate accurately across varying distances. Customers can test and deploy depth sensing systems that work up to ranges of 20 meters with the wide baseline solution.

  • HIGH ACCURACY WIDE BASELINE

    Factory calibrated 24 cm baseline stereo vision with 3 MP sensors for high accuracy

  • ONBOARD PROCESSING

    Onboard processing outputs a depth map and color data for point cloud conversion and colorization

  • LOW LATENCY

    Low latency for real-time applications such as autonomous mobile robots, automated guided vehicles, pick and place, bin picking, and palletization

Specifications
Megapixels
3 MP
Data Interface
Gigabit Ethernet 5 Gbps / 2.5 Gbps / 1 Gbps
Spectrum
Color
Sensor Shutter Type
Global shutter
Field of View
60°
Mounting
1/4"-20, M4
Protection
IP67
Part Number
BX-P5G-30C-XC3
Features
Image Processing
On-board disparity processing
Physical
Data Interface
Gigabit Ethernet 5 Gbps / 2.5 Gbps / 1 Gbps
Dimensions [W x H x L]
304 x 64 x 45 mm
Field of View
60°
Mass
900 g
Megapixels
3 MP
Mounting
1/4"-20, M4
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
-10° to 50°C
Part Number
BX-P5G-30C-XC3
Pixel Size
3.45
Protection
IP67
Sensor Format
1/1.8"
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Spectrum
Color
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Operating System
ROS 1 & 2, Linux, Windows, ARM
Compliance & Certifications
Compliance
CE, FCC, RoHS
Machine Vision Standard
GigE Vision v2.0
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Bumblebee X 5GigE - Model: BX-P5G-30C-XC3

Change Selection