Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Multifunctional Thermal Imaging Monocular

FLIR Breach® PTQ136

Go to Product Support
product image

Built for the rigors of law enforcement, the FLIR Breach PTQ136 spots the heat of suspects and objects in total darkness. Featuring the new FLIR Boson core and a compact design, the FLIR Breach offers unmatched tactical awareness. Weighing only 7.4 ounces (210 grams), the FLIR Breach can be concealed in a pocket or mounted to a helmet with its mini-rail feature, while adding minimal weight to officers’ heavy gear. Additional features include onboard recording and seven palettes for fast detection of suspects or evidence, day or night.

$2,899.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

  • Exceptional Vision

    The advanced image processing of the internal FLIR Boson thermal core and a bright high definition display create excellent image clarity and provide better detection and classification, day or night

  • Convenient Hands-Free Operation

    For hands-free operation, Breach PTQ136 has multiple mini-rail mounting points designed to allow for a wide variety of head mounts, helmet mounts, and to install additional equipment.

  • Superior Value

    Document operations with on-board video recording and image capture. Choose from multiple palettes to perfect viewing during varied situations. Enhance situational awareness with a digital compass/inclinometer

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Sensor & Optical
Detector Type
320 × 256 VOx Microbolometer
Diopter Adjustment Range
-5 to +5 dpt
Eye Relief
16 mm
Field of View [H x V]
24° × 19°
Image Processing
FLIR Proprietary Digital Detail Enhancement™
Lens System
9.1 mm; F/1.04
Optical Magnification
Refresh Rate
60 Hz
Start up
< 1.5 seconds
Environmental & Approvals
Operating Temperature Range
-20°C to +50°C (-4°F to +122°F)
Storage Temperature Range
-40°C to +60°C (-40°F to +140°F)
Power
Battery Life (Operating)
Up to 90 minutes at 20°C
Battery Type
One CR123A 3V Lithium battery
File Storage & Communication
Internal Memory
Up to 1,000 images and 2.5 hours of video on internal memory
Video Output
Digital Video
UI-UX
Control Panel Buttons
Configures Operational Settings: Unit On/ Off, Display Brightness Control, Image Palette Control, Digital Zoom Control, On-Screen Menu Navigation, NUC.
Display
Quad-VGA (1280 × 960) FLCOS
System Overview
Digital Zoom
1× - 4× continuous
Package Includes
Thermal Monocular, CR123A Battery, Lens Cloth
Size
139 × 70 × 49 mm (5.5 × 2.7 × 1.9 in)
Warranty
2 years standard, 3 years with product registration
Physical
Weight
210 g (0.46 lbs)
Media gallery
Breach - Helmet Mount
Breach - Palettes Video
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Breach® PTQ136

$2,899.00