Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

New
Fast Shipping
BUY NOW: 25% OFF WITH PROMO CODE SPINNAKER25

Blackfly S USB3

Model: BFS-U3-120S6M-C: 12.3 MP, 30 FPS, Sony IMX545, Mono Go to Product Support
product image

The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed with powerful features enabling you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. The Blackfly S is available in GigE, USB3, cased, and board-level versions.

The Blackfly S currently has a lead time of four weeks or less. Get the cameras you need – when you need them.

Promo Code SPINNAKER25

$1,425.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
  • The Exact Images You Need

    Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors. Color transformation tools ensure true- to-life color. Advanced auto-algorithms or precise manual control

  • Develop Once, Deploy Anywhere

    Support for a wide range of operating systems and host system hardware architectures. Easily switch to board level models for embedded systems. Simplified product iteration with consistent form factor across sensor sizes

  • Accelerate Application Development

    Compatible with third party software and hardware. Less code-writing required using powerful on-camera features. Quickly build custom applications with rich sample code and descriptive API logging.

Have a question?

Contact Us   Support Resources

Specifications
Resolution
4096 x 3000
Megapixels
12.3
Max Frame Rate Standard
30
Pixel Size
2.74
Lens Mount
C-mount
Sensor Type
CMOS
Sensor Model
Sony IMX545
Data Interface
USB 3.1 Gen 1
Spectrum
Mono
Part Number
BFS-U3-120S6M-C
Synchronization
Software trigger, hardware trigger, action command
Features
Acquisition Modes
Continuous / Single Frame / Multi Frame
Exposure Control
Hardware trigger, programmable via camera API, automatic
Exposure Range
14 µs to 30 seconds
Flash Memory
6 MB non-volatile memory
Gain Control
Manual, automatic (AGC)
Image Buffer
240 MB
Image Processing
Gamma, lookup table, and sharpness
Max Frame Rate Standard
30
Partial Image Modes
Pixel binning, decimation, ROI
Synchronization
Software trigger, hardware trigger, action command
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
5.32
Dynamic Range dB
68.60
Gain Range
0 dB to 48 dB
Quantum Efficiency
64.47 @525 nm
Saturation Capacity (e-)
9227
Temporal Dark Noise (Read Noise)
2.85
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Connector
USB3 Micro-B | Hirose HR10A-7R-6PB
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
8-bit, 10-bit, 12-bit
Dimensions [W x H x L]
29 mm × 29 mm × 39 mm
Lens Mount
C-mount
Mass
53 g
Megapixels
12.3
Non-Isolated I/O Ports
1 bi-directional, 1 input
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Optical Filter
None
Opto-isolated I/O Ports
1 input, 1 output
Part Number
BFS-U3-120S6M-C
Pixel Size
2.74
Power Consumption [Maximum]
3 W maximum
Power Requirements
8-24 V via GPIO or 5 V via USB3
Resolution
4096 x 3000
Sensor Format
1/1.1"
Sensor Model
Sony IMX545
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Serial Port
Supported
Spectrum
Mono
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Port
USB3 Port
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Media gallery
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Introduces Sony Pregius Generation 3 Global Shutter CMOS Sensors
FLIR Machine Vision Sensor Update: Sony Polarized Sensor
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Blackfly S USB3 - Model: BFS-U3-120S6M-C: 12.3 MP, 30 FPS, Sony IMX545, Mono

Change Selection

$1,425.00