Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Fast Shipping
BUY NOW: 25% OFF WITH PROMO CODE SPINNAKER25

Blackfly S Board Level

Model: BFS-U3-122S6C-BD2: 12.3 MP, 23 FPS, Sony IMX304, Color Go to Product Support
product image

The FLIR Blackfly S Board Level variants are high performance, machine vision, area scan cameras designed for embedding into tight spaces. Unlike many board level cameras, it boasts a rich feature set applied to the latest CMOS sensors; the same feature set as the cased version. It is ready for integration with proven compatibility with popular SBCs and SOMs. The Blackfly S board level models enable OEMs to develop smaller, lighter, and lower cost solutions with embedded system connectivity and rich features.

The Blackfly S currently has a lead time of four weeks or less. Get the cameras you need – when you need them.

Promo Code SPINNAKER25

$2,019.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
  • Designed for integration in small spaces

    These models are ideal for mobile, handheld and desktop device integration with their 29 x 29 x 12 mm board level footprint, USB3 or GigE across FPC connection with latching connector , and low profile JST GPIO connector, and no fixed lens mount.

  • High Performance Imaging

    It is rare for board level cameras to integrate the most advanced CMOS sensors and come with a full feature set. The Blackfly S board level variants integrate the latest Pregius global shutter CMOS image sensors for distortion free, high dynamic range image capture. They have the same rich feature set as the cased variants allowing both automatic and precise manual control over image capture and on-camera pre-processing.

  • Embedded eco-system support

    Ideal of embedded systems, the entire Blackfly S camera family provides proven compatibility with popular SBCs and Operating Systems including desktop Windows and Linux on ARM, x64 and x86.

Have a question?

Contact Us   Support Resources

Specifications
Resolution
4096 x 3000
Megapixels
12.3
Max Frame Rate Standard
23
Pixel Size
3.45
Lens Mount
Lens mount sold separately
Sensor Type
CMOS
Sensor Model
Sony IMX304
Data Interface
USB 3.1 Gen 1
Spectrum
Color
Part Number
BFS-U3-122S6C-BD2
Synchronization
Software trigger, hardware trigger, action command
Features
Acquisition Modes
Continuous / Single Frame / Multi Frame
Exposure Control
Hardware trigger, programmable via camera API, automatic
Exposure Range
14 µs to 30 seconds
Flash Memory
6 MB non-volatile memory
Gain Control
Manual, automatic (AGC)
Image Buffer
240 MB
Image Processing
Color correction matrix, gamma, lookup table, saturation, and sharpness
Max Frame Rate Standard
23
Partial Image Modes
Pixel binning, decimation, ROI
Synchronization
Software trigger, hardware trigger, action command
User Sets
2 user configuration sets for custom camera settings
White Balance
Manual, automatic (AWB)
Performance
Absolute Sensitivity Threshold (y)
4.83
Dynamic Range dB
71.57
Gain Range
0 dB to 48 dB
Quantum Efficiency Blue
48 @460 nm
Quantum Efficiency Green
59 @530 nm
Quantum Efficiency Red
47 @625 nm
Saturation Capacity (e-)
10850
Temporal Dark Noise (Read Noise)
2.36
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Connector
USB3 TF38 | JST BM06B-NSHSS-TBT
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
12-bit
Dimensions [W x H x L]
29 mm × 29 mm × 10 mm
Lens Mount
Lens mount sold separately
Mass
10 g
Megapixels
12.3
Non-Isolated I/O Ports
4 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Part Number
BFS-U3-122S6C-BD2
Pixel Size
3.45
Power Consumption [Maximum]
3 W
Power Requirements
5 V via USB3 interface
Resolution
4096 x 3000
Sensor Format
1.1"
Sensor Model
Sony IMX304
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Serial Port
Supported
Spectrum
Color
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Port
USB3 Port
Required Accessories
Lens mount and lens, cable, host adapter (USB 3.1 Gen 1), TF38 to FPC USB3 panel mount adapter, heatsink (recommended)
Compliance & Certifications
Compliance
CE, FCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Media gallery
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Blackfly S Family: Develop Once, Deploy Everywhere
FLIR Introduces Sony Pregius Generation 3 Global Shutter CMOS Sensors
Quartet Embedded Solutions for Running Multiple Embedded Applications on a Single Board
Quartet Embedded Solutions for Running Multiple Embedded Applications on a Single Board
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Blackfly S Board Level - Model: BFS-U3-122S6C-BD2: 12.3 MP, 23 FPS, Sony IMX304, Color

Change Selection

$2,019.00