Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Legacy Series GigE Machine Vision Camera

Blackfly GigE

Model: BFLY-PGE-13E4C-CS: 1.3 MP, 60 FPS, e2v EV76C560, Color Go to Product Support
product image

The Blackfly® camera line combines Sony, Aptina, and e2v sensors with a host of unique features. For FLIR area scan cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

$486.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns

Have a question?

Contact Us   Support Resources

Specifications
Resolution
1280 × 1024
Megapixels
1.3
Max Frame Rate Standard
60
Pixel Size
5.3
Lens Mount
CS-mount (5 mm C-mount adapter not included)
Sensor Type
CMOS
Sensor Model
Teledyne e2v EV76C560
Data Interface
Gigabit Ethernet 1 Gbps
Spectrum
Color
Part Number
BFLY-PGE-13E4C-CS
Features
Exposure Range
0.016 ms to 1 second
Flash Memory
512 KB non-volatile memory
Gain Control
Manual, automatic (AGC)
Image Buffer
16 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Max Frame Rate Standard
60
Partial Image Modes
Pixel binning, decimation, ROI
Triggering Modes
Standard, multi-shot
User Sets
2 user configuration sets for custom camera settings
White Balance
Manual, automatic (AWB)
Performance
Absolute Sensitivity Threshold (y)
55.06 (Mode 0) 21.25 (Mode 7)
Dynamic Range dB
50.82 (Mode 0) 59.48 (Mode 7)
Gain Range
0 dB to 18 dB
Quantum Efficiency Blue
49 (Mode 0) 48 (Mode 7) (% at 470 nm)
Quantum Efficiency Green
49 (Mode 0) 48 (Mode 7) (% at 525 nm)
Quantum Efficiency Red
48 (Mode 0) 47 (Mode 7) (% at 640 nm)
Saturation Capacity (e-)
8875 (Mode 0) 9245 (Mode 7)
Temporal Dark Noise (Read Noise)
25.03 (Mode 0) 9.31 (Mode 7)
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Connector
RJ45 (horizontal locking) | Hirose HR10A-7R-6PB
Data Interface
Gigabit Ethernet 1 Gbps
Digitization Bit Depth (ADC)
10-bit
Dimensions [W x H x L]
29 mm × 29 mm ×30 mm
Lens Mount
CS-mount (5 mm C-mount adapter not included)
Mass
36 g
Megapixels
1.3
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Optical Filter
IR cut-off (670 nm)
Opto-isolated I/O Ports
1 input, 1 output
Part Number
BFLY-PGE-13E4C-CS
Pixel Size
5.3
Power Consumption [Maximum]
2 W
Power Requirements
12 V nominal (5 - 16 V) via GPIO interface
Resolution
1280 × 1024
Sensor Format
1/1.8"
Sensor Model
Teledyne e2v EV76C560
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Spectrum
Color
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Port
Gigabit Ethernet
Power Sourcing Equipment
PoE Interface Card / Injector/ Switch or Camera Power Supply (12v 1.5A, 6-pin Hirose)
Required Accessories
Lens, Cable, Host Adapter (GigE)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Blackfly GigE - Model: BFLY-PGE-13E4C-CS: 1.3 MP, 60 FPS, e2v EV76C560, Color

Change Selection

$486.00