The FLIR MTMS camera for marine monitoring watches critical equipment on your vessel including engines, exhaust manifolds and shaft bearings to spot problems before you're stranded on the water. For peace of mind, the FLIR MTMS sends audible and visual alerts when the temperature of machine parts rises above preset thresholds. Using FLIR’s MSX® technology, which blends imagery from visible and thermal cameras, the FLIR MTMS provides detailed thermal imagery that is easier to understand.
- Products
- Marine
- Monitoring Systems
- FLIR MTMS
Added to cart
State-of-the-art thermal monitoring of critical equipment onboard.
-
Thermal Alarming and Visual Analysis
Program specific areas to generate automated spot alarms when temperatures exceed pre-set thresholds.
-
Spot potential problems before they happen
FLIR's Exclusive Multi-Spectral Dynamic Imaging (MSX®) creates thermal imaging that is easier to understand.
-
Network Integration
View thermal, visible and MSX video imagery on your PC or chartplotter displays from Raymarine.
Contact Sales
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.
Specifications
- Accuracy
- +/-2°C (+/-3.6°F) or +/-2% of reading (+10 to +100C@+10 to +35amb)
- Alarm Functions
- Automatic alarms on any selected measurement function. A maximum of 5 alarms can be set
- Alarm Output
- Digital Out, store image, file sending (ftp), email (smtp), notification
- Area
- 6 Boxes with max. / min. / average
- Atmospheric transmission correction
- Automatic, based on inputs for distance, atmospheric temperature and relative humidity
- Automatic Image Adjustment
- Continuous
- Built-in Digital Camera
- 640x480
- Bump
- 25 g (IEC 60068-2-29) / 2 g (IEC 60068-2-6)
- Camera size (L x W x H)
- 54 x 25 x 79 mm (2.1 x 1 x 3.1 in.) w/o connectors; 54 x 25 x 95 mm (2.1 x 1 x 3.7 in.) w/ connectors
- Color Palettes
- Color palettes (BW, BW inv, Iron, Rain)
- Detector Type
- Focal Plane Array (FPA) Uncooled Microbolometer
- Digital Camera FOV
- Adapts to the IR lens
- EMC
- EN 61000-6-2:2001 (Immunity) | EN 61000-6-3:2001 (Emission) | FCC 47 CFR Part 15 Class B (Emission) | EN 60945:2002 | EN60945 (Electromagnetic Compliance)
- Emissivity Correction
- Variable from 0.01 to 1.0
- Encapsulation
- IP67 (IEC 60529)
- Ethernet
- Control, result and image
- Ethernet Connector Type
- M12 8-pin X-coded
- Ethernet Power
- Power over Ehternet, PoE IEEE 802.3as class 0
- Ethernet Protocols
- Ehternet/IP, Modbus TCP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, SFTP, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour)
- Ethernet Standard
- IEEE 802.3
- Ethernet Type
- 100 Mbps
- Ethernet Video Streaming
- Yes
- External Optics & Windows Correction
- Automatic, based on input of optics / window transmission and temperature
- External Power Connector Type
- Screw Connection (12V/0V/Chassis)
- External Power Operation
- 12/24VDC, 2W continuously / 3.1W absolute max
- Field of View
- 48° x 37°
- File Formats
- Jpeg + FFF
- Focus
- Fixed
- Humidity (Operating and Storage)
- IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)/ 2 cycles
- Ignition Protection
- EN 28845:1993
- Image Modes
- Thermal, Visual, MSX (IR-image with enhanced detail presentation)
- Image Storage Mode
- IR, Visual, MSX
- Image Streaming Formats
- Motion JPEG, MPEG, H.264
- Image Streaming Resolution
- 640x480
- IR Resolution
- 80x60 pixels
- Measurement Corrections
- Global Object Parameters
- Measurement Presets
- Yes
- Object Temperature Range
- -10°C to +150°C (14°F to 302°F)
- Operating Temperature Range
- 0°C to +50°C (32°F to +122°F)
- Optics Transmission Correction
- Automatic, based on signals from internal sensors
- Reflected apparent temperature correction
- Automatic, based on input of reflected temperature
- Set-up Commands
- Data / Time, Temperature °C/°F
- Spectral Range
- 7.3-13µm
- Spot Meter
- 6.0
- Storage Media
- Built-in memory for internal storage
- Storage Temperature Range
- –40°C to +70°C (–40°F to +158°F) IEC 68-2-1 and IEC 68-2-2y
- Thermal Sensitivity/NETD
- <0.10°C @ +30°C (+86°F) / 100mK
- Vibration
- 2 g (IEC 60068-2-6); EN 60945:2002
- Voltage Allowed Range
- 9-36VDC
- Web interface
- Yes
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
FLIR MTMS
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.