Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Fixed-Mount Thermal Camera

FLIR A50/A70 Research & Development Kits

Model: A50 R&D Kit, 29° lens Go to Product Support
product image

FLIR A50/A70 Research & Development Kits are affordable, ready-to-use solutions for thermal imaging analysis in proof-of-concept electronics testing and R&D applications. Providing thousands of temperature measurement points, users can eliminate thermal guesswork, reduce product development time, and increase product efficiency and reliability. These kits are the right choice for engineers and technicians who need to fully understand the thermal profiles of their systems or require defensible thermal data to support critical decisions. Users can quickly view, record, analyze and share thermal data with the included FLIR Research Studio software or take advantage of industry-standard connections to integrate into custom software applications when needed.

$7,599.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

Affordable, ready-to-use solution for thermal imaging analysis in proof-of-concept electronics testing and R&D.

  • Improve Efficiency

    Quickly reveal thermal characteristics to eliminate guesswork and reduce product development time with up to 640 × 480 (307,200 pixels) thermal resolution, ±2°C accuracy, and a built-in visible camera with MSX®.

  • Capture Meaningful Data Quickly

    Start testing sooner with limited ramp-up time and simple non-proprietary industry standard interfaces; perform qualitative and quantitative thermal analysis with the included FLIR Research Studio software (1 year license included).

  • Rugged, Compact, and Flexible

    Easily install the IP66 rated camera with M-style connectors in any location; transition from design and testing to process control using GigE Vision and GenICam protocols.

FLIR_Line_Ironbow.png

SEE MORE THAN EVER BEFORE

Even the most demanding datasets can now get a fully-fledged upgrade with FLIR Research Studio. This premium, advanced thermal analysis software offers a simplified workflow for displaying, recording, and evaluating data from multiple FLIR cameras simultaneously – allowing operators to quickly interpret and understand critical information.

For more distinct data, FLIR Research Studio fuses visible imagery and infrared data to provide a rigorously detailed analysis of virtually any environment.

Learn more

 

 

 

maintenance page_repair.jpg

flir care logo.png     flir protect logo.png

Never Worry About Your Camera Performance Again  

Keep your camera going strong with FLIR CARE and FLIR PROTECT. FLIR CARE provides world-class calibration with performance verification and traceable calibration adjustment services that ensure your thermal data is always accurate. FLIR PROTECT extended warranty and service packages provide a full three years of coverage beyond the respective camera’s factory warranty. FLIR PROTECT customers can also receive a bundled calibration service, discounts on additional services, and options for fast-delivered loaner cameras.

Learn More

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
IR Resolution
464 × 348
Detector Pitch
17 µm
Spectral Range
7.5–14.0 µm
Detector Type
Uncooled microbolometer
Dynamic Range
16-bit
Thermal Sensitivity/NETD
<50 mK
Frame Rate
30 Hz
Standard Temperature Range
-20°C to 175°C (-4°F to 347°F); 175°C to 1000°C (347°F to 1832°F)
Focus
Adjustable with included focus tool
Imaging & Optical
Available Lenses
Fixed lens only
Detector Pitch
17 µm
Detector Type
Uncooled microbolometer
Digital Data Streaming to PC
Via workstation running included Research Studio Software
Dynamic Range
16-bit
Field of view (FOV)
29° × 22°
Focus
Adjustable with included focus tool
Frame Rate
30 Hz
Image Modes
Thermal, visual, MSX®, FSX®
IR Resolution
464 × 348
Lens
29° fixed
Lens Identification
None
Macro Mode
No
Minimum Focus Distance
0.25 m
Spectral Range
7.5–14.0 µm
Thermal Sensitivity/NETD
<50 mK
Visible Camera
Included, 1280 × 960 resolution
Measurement & Analysis
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Standard Temperature Range
-20°C to 175°C (-4°F to 347°F); 175°C to 1000°C (347°F to 1832°F)
Communication & Data Storage
Command and Control
Gigabit Ethernet (RTSP, GigE Vision), Wi-Fi
Digital I/O connector type
M12 Male 12-pin A-coded (shared with external power)
Digital I/O isolation voltage
500 VRMS
Digital Inputs
2× opto-isolated, Vin (low) = 0 to 1.5 V, Vin (high) = 3 to 25 V
Digital Outputs
3× opto-isolated, 0 to 48 V DC, max. 350 mA (derated to 200 mA at 60°C); solid-state opto relay, 1× dedicated as fault output (NC)
Ethernet Communication
GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based (FLIR proprietary)
Ethernet Connector Type
M12 8-pin X-coded, female
Ethernet Image Streaming
Yes
Ethernet Power
Power over Ethernet, PoE IEEE 802.3af class 3
WiFi
Yes, Female RP-SMA connector; Peer to peer (ad hoc) or Infrastructure (network)
General
Size [L x W x H ] w Lens
107 × 67 × 57 mm, without bottom cooling plate
Power
External Voltage
24/48 V DC, 8 W max
Power Cable Configuration
Power over Ethernet or External
Power Connection
M12 Male 12-pin A-coded (shared with Digital I/O)
Environmental & Certifications
Encapsulation
IEC 60529 and IP66
Mounting
1/4-20 UNC depth 7 mm + Ø5 depth 2.7 mm
Operating Temperature
-20°C to 50°C (-4°F to 113°F), with included cooling plate, Maximum camera case temperature: 65°C (149°F)
Shock
IEC 60068-2-27, 25 g
Storage Temperature Range
IEC 68-2-1 and IEC 68-2-2, -40°C to 70°C (-40°F to 158°F) for 16 hours
Vibration
IEC 60068-2-6, 0.15 mm at 10 Hz to 58 Hz and 2 g at 58 Hz to 500 Hz, Sinusoidal IEC 61373 Cat 1 (Railway)
Accessories
Media gallery
Connecting a FLIR A-Series thermal science camera
Connecting a FLIR A-Series
Unboxing the FLIR A50 & A70 Research & Development Kits
Unboxing A50-A70 sci kits
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR A50/A70 Research & Development Kits - Model: A50 R&D Kit, 29° lens

Change Selection

$7,599.00