Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

UVA Light Meter

Extech UV510

Go to Product Support
product image

The Extech UV510 Light Meter measures UVA light radiation from natural and artificial light sources. It offers a backlit dual display, cosine corrected sensor, two selectable ranges, zero function, min/max recording, display hold, and auto power off. The compact size with handy wrist strap gives you convenience in taking quick UV reading wherever you go.

Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General Specifications
UVA
0 to 1.999mW/cm², 2 to 20.00mW/cm²
UVA Basic Accuracy
±4% full scale
UVA Max Resolution
0.001mW/cm²
Additional Details
Certifications
CE
Dimensions
5.5 × 2.3 × 1" (141 × 58 × 25mm)
Power
3 × AAA (1.5V) batteries
Warranty
2 years
Weight
5.6oz (160g)
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Extech UV510