Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

3-Channel Temperature Datalogger

Extech SD200

Go to Product Support
product image

The SD200 is a 3-Channel Temperature Datalogger. Records data on an SD card in Excel format. Selectable data sampling rate of 5, 10, 30, 60, 120, 300, 600 seconds or Automatic. Complete with six AAA batteries, 2G SD card, universal AC Adaptor, three Type-K bead wire temperature probes and mounting bracket.

$278.99
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General Specifications
Memory
2,000K data using 2G SD memory card
Temperature (Type K) Max Resolution
-58 to 2372°F (-100 to 1300°C)
Temperature (Type N)
±(0.5% + 1°F/0.5°C)
Temperature (Type N) Basic Accuracy
0.1 °F/ °C
Additional Details
Certifications
CE
Dimensions
5.2 × 3.1 × 1.3" (132 × 80 × 32mm)
Power
6 × AAA (1.5V) batteries
Warranty
2 years
Weight
9.9oz (282g)
Media gallery
Extech SD Series Showcase
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Extech SD200

$278.99