Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

3-Phase Power & Harmonics Analyzer

Extech PQ3350-3

Go to Product Support
product image

The Extech PQ3350-3 is a 3-Phase Power & Harmonics Analyzer capable of up to 52,428 single phase readings or 17,476 3-phase readings. It includes a large backlighting LCD that can display up to 35 parameters in one screen, and allows for the simultanious display of harmonics and waveform. For single and 3-phase/3-wire or 3-phase/4-wire systems. Complete with 4 voltage leads with alligator clips and retractable plunger clips, 8 AA batteries, universal AC adaptor, software, USB interface cable, and case. Current Probes sold separately.

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General Specifications
AC Current
3000A
AC Current Basic Accuracy
±(0.5% of reading + 5 digits)
AC Voltage
600V
AC Voltage Basic Accuracy
±(0.5% of reading + 5 digits)
Active Power
9.999MW
Active Power Basic Accuracy
±(1% of reading + 8 digits)
Active Power Energy
0mWh to 999,999kWh
Apparent Power
9999kVA
Apparent Power Basic Accuracy
VA=Vrms x Arms
Crest Factor
1.00 to 99.99
Crest Factor Basic Accuracy
±(5% of reading + 30 digits)
Frequency
45-65Hz
Frequency Basic Accuracy
0.1Hz
Harmonics
1 to 99
Harmonics Basic Accuracy
±2%
Memory
52428 records (single phase); 17476 records (3 phase)
Peak AC Current Basic Accuracy
±(5% of reading + 30 digits)
Peak AC Voltage Basic Accuracy
±(5% of reading + 30 digits)
Phase
-180.0° to 0° to +180.0°
Phase Basic Accuracy
±1°
Power Factor
0.0 to +1.00
Power Factor Basic Accuracy
±(1.5%° of reading ± 8 digits)
Reactive Power
9999kVAR
Reactive Power Basic Accuracy
VAR= sqr (VA² -W² )
Reactive Power Energy
0.0kVARh to 1000MWh
True RMS
Yes
Additional Details
Certifications
CE
Dimensions
10.1 × 6.1 × 2.3" (257 × 155 × 57mm)
Power
8 × AA (1.5V) batteries
Safety Category
CATIII - 600V
Warranty
2 years
Weight
2.5 lbs (1160g)
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Extech PQ3350-3