Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

CAT IV Insulation Tester/True RMS MultiMeter

Extech MG320

Go to Product Support
product image

Combines a portable 20GΩ/1000V Insulation Tester with a True RMS MultiMeter. Insulation tester includes PI/DAR modes, programmable timer, and a comparator for custom test configurations and quick results. Multimeter functions include AC/DC Voltage, Resistance, and Continuity Test. Manually store/recall up to 99 readings. Designed with rugged housing and large backlit 6,000 count LCD display with analog bargraph. Complete with test leads, alligator clip, 6 x AA batteries, and soft case.

$421.29
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General Specifications
AC Voltage
600V
AC Voltage Basic Accuracy
±2%
AC Voltage Max Resolution
0.1V
Continuity
Yes
DC Voltage
600V
DC Voltage Basic Accuracy
±2%
DC Voltage Max Resolution
0.1V
Insulation Resistance
50MΩ, 100MΩ, 200MΩ,500MΩ, 2000MΩ, 1GΩ, 10GΩ, 20GΩ
Insulation Resistance Basic Accuracy
±3%
Insulation Resistance Max Resolution
0.01MΩ
Insulation Test Voltage
50V, 100V, 250V, 500V, 1000V
Insulation Test Voltage Basic Accuracy
0 to 10%
Resistance
20kΩ
Resistance Max Resolution
0.01Ω
True RMS
Yes
Additional Details
Certifications
CE
Dimensions
8.9 × 4.1 × 2.3" (225 × 103 × 59mm)
Power
6 × AA (1.5V) batteries
Safety Category
CATIV - 600V
Warranty
2 years
Weight
1.5lbs (0.7kg)
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Extech MG320

$421.29