Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

400A AC Clamp Meter + NCV

Extech MA440

Go to Product Support
product image

Three models to choose from, with or without True RMS and AC or AC/DC Current functions. Choose True RMS model for accurate readings of non-sinusoidal waveforms, model with DC Current function for automotive applications, or model with Type K function when applications require Temperature measurements. The MA440 Series meters are fully loaded with multimeter functions and built-in non-contact voltage (NCV) detector to meet your application needs!

$53.99
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General Specifications
AC Current
400.0A
AC Current Basic Accuracy
±2.0%
AC Current Max Resolution
1mA
AC Voltage
600V
AC Voltage Basic Accuracy
±1.2%
AC Voltage Max Resolution
1mV
Capacitance
100µF
Capacitance Max Resolution
0.01nF
Continuity
Yes
DC Voltage
600V
DC Voltage Basic Accuracy
±0.8%
DC Voltage Max Resolution
0.1mV
Diode Test
Yes
Frequency
1MHz
Frequency Max Resolution
0.01Hz
Jaw Size
1.2" (30mm), conductors up to 500MCM
Non-Contact Voltage (NCV) Detector
100 to 600VAC
Resistance
40MΩ
Resistance Max Resolution
0.1Ω
True RMS
Yes
Additional Details
Certifications
CE, ETL
Dimensions
9 × 3 × 1.6" (228 × 77 × 41mm)
Power
3 × AAA (1.5V) batteries
Safety Category
CATIII - 600V
Warranty
2 years
Weight
9.3oz (265g)
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Extech MA440

$53.99